Publish your products
1896 _ Automatic air-purging valve with high unloading capacity
TIEMME

1896 _ Automatic air-purging valve with high unloading capacity

4.2 out of 5 stars4.2(5 reviews)

Automatic air-purging valves are employed in heating and cooling systems to eliminate the air that has been trapped in circuits, without the need of manual intervention.

The trapped air could create noise problems and damage components, thereby compromising the better yield of radiant terminal connections. They are characterized by the high capacity of purging air and by the protective cap, useful for the sudden outburst of hot liquid.
The air-purging valve must be installed in vertical position.

Automatic air-purging valve, lower connection and vertical drain, male threaded connection UNI ISO 228.

Wide range available, for any installation and connection requirement from G1/2" (DN15) to G3/4" (DN20).



Production range:
Art. 1898 Air-purging valve with lower male connection thread and horizontal drain
Art. 1899 Air-purging valve with lateral male connection thread and vertical drain
Art. 1900 Air-purging valve with lower Male connection thread and vertical drain

Related products:
Art. 0600 Pe-X pipe with Aluminium coil
Art. 3049KIT01 End kit for manifolds
Art. 1901 Cut-off valve
Art. 3873 - 3873BY modular manifold "FLOOR"
Art. 1883 - 1884 - 1885 modular manifold "LINEARE"
Art. 1905 - 1906 modular manifold "COMPLANARE"
Art. 5535G Pumping station DN25 for heating systems

Specification
  • Art. 1896
    Automatic air-purging valve, lower connection and vertical drain, male thread
    Production range from G1/2" (DN15) to G3/4" (DN20).
    Body: brass CW617N nickel plated
    Cover: nickel plated brass CW617N
    Cap: ABS

    Maximum working temperature: 110°C
    Maximum working pressure: 16 bar
    Maximum unloading pressure: 4 bar
    Thread: Male ISO 228

Technical specification
  • Unique ref.1896_Air-vent-valve_Valvola-sfogo-aria
  • Product familyPLUMBING and HEATING SYSTEMS COMPONENTS
  • Product groupAIR VENT VALVES AND DEAERATORS
  • TypeObject (single object)
  • Date of publishing2020-09-28
  • Edition number1
Related
  • Material mainBrass
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryHVAC - Other
  • IFC classificationValve
  • ETIM CodeEC010047
  • ETIM NameDe-aeration valve (CH)
  • UNSPSC nameValves
  • UNSPSC code401416
  • Uniclass 2015 CodeSs_55
  • Uniclass 2015 DescriptionPiped supply systems
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-27 31 00
  • OmniClass TitleValves
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit