Publish your products
Tigre ADS DrenPro HDPE Corrugated Pipe
Tigre ADS DrenPro HDPE Corrugated Pipe
Tigre ADS DrenPro HDPE Corrugated Pipe

    Tigre ADS DrenPro HDPE Corrugated Pipe

    4.1 out of 5 stars4.1(21 reviews)
    Drenpro is Tigre-ADS's pipe line for pluvial application, composed of high density polyethylene and designed with double wall, one smooth interior and another external corrugated wall. They have exceptional characteristics of great structural strength and high hydraulic capacity, mainly, reducing the effects of corrosion and abrasion. They are also lightweight, being an excellent alternative for concrete and steel. Main advantages: - 100% watertight through Bell and Gasket; - Hydraulic efficiency superior to other materials; - Scientifically proven durability of 75 years; - Installation up to 50% faster than other alternatives.
    Specification
    • The design of the Tigre-ADS DrenPro Pipes is based on the enlarged bell and the conical tip, which allows quick and easy installation and providing 100% watertightness. It complies with ASTM F477 standard installed at the tip, increasing its sealing force with hydrostatic pressure increases. The design meets or exceeds ASTM D3212 laboratory tests and ASTM F1417 impermeability field testing requirements, playing an important role in meeting the most stringent environmental requirements in water-based fluid handling. Diameters: 100 mm - 1500mm Standard Length: 6.0 Meters Applications: Storm Drainage, Retention / Detention, Highways, Airports, Railways, Ports, Mining, Landfills, Forestry and Plumbing Reference Standards: AASHTO M252 and M294, ASTM F2306, ASTM F2648 and DNIT-094/2014-EM
    Technical specification
    • Unique ref.tubo_corrugado_pead_tigre-ads_drenpro
    • Product familyPluvial Drainage Pipes
    • Product groupDrenPro
    • TypeObject (single object)
    • Date of publishing2018-06-29
    • Edition number1
    Related
    • Material mainPolyethylene
    • Designed inBrazil
    • Manufactured inBrazil
    Classification
    • BIMobject CategoryEngineering & Infrastructure - Water
    • IFC classificationPipe Fitting
    • Uniclass 2015 CodePr_65_52_07_38
    • Uniclass 2015 DescriptionHigh-density polyethylene (HDPE) structured wall below-ground drainage pipes and fittings for flexible jointing
    • CSI MasterFormat 2014 Code40 05 33
    • CSI MasterFormat 2014 TitleHigh-Density Polyethylene Process Pipe
    • OmniClass Number23-11 13 11 21 11
    • OmniClass TitleField Drainage Land Drainage Pipes
    • CSI UniFormat II CodeD2040
    • CSI UniFormat II TitleRain Water Drainage

    Region availability

    South America
    Bolivia
    Brazil
    Paraguay
    Uruguay