Publish your products
Tigre ADS SaniPro HDPE Corrugated Pipe
Tigre ADS SaniPro HDPE Corrugated Pipe
Tigre ADS SaniPro HDPE Corrugated Pipe

    Tigre ADS SaniPro HDPE Corrugated Pipe

    3.3 out of 5 stars3.3(15 reviews)
    SaniPro is Tigre-ADS's pipe line for Application Sanitary Sewage, composed of high density polyethylene and designed with double wall, one smooth interior and another external corrugated wall. They have exceptional characteristics of great structural strength and high hydraulic capacity, mainly, reducing the effects of corrosion and abrasion. They are also lightweight, being an excellent alternative for concrete and steel. Main advantages: - Higher stiffness - Chemically Inert - 100% watertight through Bell and Gasket; - Hydraulic efficiency superior to other materials; - Scientifically proven durability of 75 years; - Installation up to 50% faster than other alternatives.
    Specification
    • The design of the Tigre-ADS SaniPro Pipes is based on the enlarged bell and the conical tip, which allows quick and easy installation and providing 100% watertightness. Diameters: 400 mm - 1200mm Standard Length: 6.0 Meters Applications: Sanitary sewage, pluvial drainage Reference Standards: ABNT NBR ISO 21138-1 and ISO NBR ISO 21138-3
    Technical specification
    • Unique ref.tubo_corrugado_pead_tigre-ads_sanipro_iso
    • Product familySanitary sewer pipes
    • Product groupSaniPro
    • TypeObject (single object)
    • Date of publishing2018-06-29
    • Edition number1
    Related
    • Material mainPolyethylene
    • Designed inBrazil
    • Manufactured inBrazil
    Classification
    • BIMobject CategoryEngineering & Infrastructure - Water
    • IFC classificationPipe Fitting
    • Uniclass 2015 CodePr_65_52_07_38
    • Uniclass 2015 DescriptionHigh-density polyethylene (HDPE) structured wall below-ground drainage pipes and fittings for flexible jointing
    • CSI MasterFormat 2014 Code33 31 13
    • CSI MasterFormat 2014 TitlePublic Sanitary Utility Sewerage Piping
    • OmniClass Number23-11 13 11 21 11
    • OmniClass TitleField Drainage Land Drainage Pipes
    • CSI UniFormat II CodeD2030
    • CSI UniFormat II TitleSanitary Waste

    Region availability

    South America
    Bolivia
    Brazil
    Paraguay
    Uruguay