Publish your products
Turf-Tray™ – Rooftop Artificial Grass

Turf-Tray™ – Rooftop Artificial Grass

3.8 out of 5 stars3.8(11 reviews)

Artificial Turf on Rooftop Decks

Our Turf-Tray™ system is an engineered system used in conjunction with our artificial turf & adjustable pedestals for elevated and level rooftop decks. Using synthetic turf in roof deck applications allows you to enjoy the look, feel and function of natural grass without the weight of soil or the extensive maintenance required to keep natural grass looking good. You are also able to avoid the inevitable bugs and weeds that come with having soil and natural grass on your roof. This growing trend provides visual beauty to multi-level homes, high rise condominiums and balconies that want the “green look” and feel of natural grass.

Additionally thermoplastic polyolefin (TPO) single-ply roofing are among the fastest growing commercial roofing products. Most residential and commercial roofs are being constructed with TPO. TPO allows 100% protection of water penetration and offers an inexpensive way to completing a roof system. Even though TPO is a great roofing solution, its white flat surface is not a pretty site, especially when viewing from above. Roof top and balconies that are constructed with the TPO membrane gives the client the option to use synthetic turf in addition to porcelain paver, IPE wood deck tiles & concrete pavers all installed on adjustable pedestals for a elevated and level usable surface

Specification
  • Roof DeckTurf, Rooftop  Artificial Grass

Technical specification
  • Unique ref.turf-tray-green-roof
  • Product familyTrays
  • Product groupTurf Tray
  • TypeObject (single object)
  • Date of publishing2020-03-05
  • Edition number1
  • Height (inches)23.5
  • Width (inches)23.5
  • Depth (inches)1.5
Related
  • Material mainPlastic
  • Designed inUnited States
Classification
  • BIMobject CategoryBuilding Materials - Pavers & Stones
  • Uniclass 2015 CodeSs_45_35_45_90
  • Uniclass 2015 DescriptionTurf planting systems
  • CSI MasterFormat 2014 Code32 92 00
  • CSI MasterFormat 2014 TitleTurf and Grasses
  • OmniClass Number23-13 39 29 15 11
  • OmniClass TitleVegetated Roof Planting Modules

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States