Publish your products
Compact 4 way cassette (Indoor unit) RAS-M 10 13 16 U2MUVG-E
TOSHIBA

Compact 4 way cassette (Indoor unit) RAS-M 10 13 16 U2MUVG-E

The new modern design panel makes it elegant and unobtrusive. It suits all standard 600x600 grid ceilings thanks to a particularly compact and thin chassis. M-code models are compatible with R410A and R32 refrigerants for Multisplits CDU’s.
Specification
  • Low environmental impact with R32 refrigerant gas (GWP 675) with R410 refrigerant gas Low weight and dimensions Fan adjustment customisable to individual requirements Wireless remote control (optional) Motion sensor (optional)
Technical specification
  • Unique ref.Cassetta-compatta-ras-10-13-16
  • Product familyHVAC - Residential: air to air
  • Product groupIndoor unit
  • TypeObject (single object)
  • Date of publishing2023-07-10
  • Edition number1
  • Height (mm)256
  • Width (mm)575
  • Depth (mm)575
Related
  • Material mainMetal
  • Material secondaryPlastic
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Kg)15
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • IFC classificationAir Terminal
  • UNSPSC nameAir conditioners
  • UNSPSC code40101701
  • Uniclass 2015 CodeEF_65_80
  • Uniclass 2015 DescriptionAir conditioning
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

Europe
Italy

Similar products