Publish your products
Big Digital Inverter (outdoor unit) RAV-GM 224 280 1ATP-E
TOSHIBA

Big Digital Inverter (outdoor unit) RAV-GM 224 280 1ATP-E

Toshiba Digital Inverter brings state-of-the-art inverter technology to the commercial sector, offering considerable advantages in terms of capacity, energy savings, optimised control, lower refrigerant charge and utilising the smallest physical dimensions and lightest range of outdoor units in the industry. Up to 12.8 kW in only 890mm height and 69kg Wide adaptability. Compatible with a wide choice of indoor units: 4 way cassette, 4-way compact cassette, slim duct, standard duct, high wall and ceiling. Night operation mode to minimize the outdoor unit sound as low as 33dB (A)Efficiency & energy savings. The Vector Intelligent Drive Unit (IPDU) technology ensures. Power limitation by 1% step between 50% and 100% load for optimal capacity controlEasy to maintain. Removable corner panels for easy access. Auto diagnostic function
Technical specification
  • Unique ref.Digital-Inverter-rav1-224-280
  • Product familyHVAC - Light Commercial
  • Product groupOutdoor unit
  • TypeObject (single object)
  • Date of publishing2023-07-10
  • Edition number1
  • Height (mm)1550
  • Width (mm)1010
  • Depth (mm)370
Related
  • Material mainMetal
  • Material secondaryPlastic
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Kg)142
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • IFC classificationAir Terminal
  • UNSPSC nameAir conditioners
  • UNSPSC code40101701
  • Uniclass 2015 CodeEF_65_80
  • Uniclass 2015 DescriptionAir conditioning
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

Europe
Italy

Similar products

Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit