Publish your products
WASHLET® S7A - CONTEMPORARY- ELONGATED WITH EWATER+

WASHLET® S7A - CONTEMPORARY- ELONGATED WITH EWATER+

Ecology-minded luxury in a slim design, this bidet seat WASHLET features the technologically advanced ewater+ system, which mists and cleans the bowl water after every use. Fully automated, including remote control and heated seat. Auto Flush capable with optional auto flush kit.

Specification
    • High-tech electronic bidet seat
    • EWATER+® auto-cleans wand and bowl after every use
    • PREMIST® automatically mists the bowl before each use
    • Gentle aerated, warm water, dual-action spray with oscillating and pulsating features
    • Adjustable spray position, water temperature, and water pressure
    • Instantaneous water heater for continuous warm water and energy savings
    • Warm air dryer with five variable temperature settings
    • Automatic air deodorizer
    • 4-users' personalized memory settings
    • Docking station for easy cleaning and installation
    • Auto open/close lid
    • Heated seat with temperature control
    • Multifunction pearl white block-style remote control
    • Night light
    • Seamless seat design eliminates the gap where dirt collects
Technical specification
  • Unique ref.SW4736AT40-WASHLET-S7a-elongated-
  • Product familyWashlet
  • Product groupWashlet
  • TypeObject (single object)
  • Date of publishing2023-07-17
  • Edition number1
  • Height (mm)27
  • Width (mm)383
  • Depth (mm)530
Related
  • Material mainPlastic
Classification
  • BIMobject CategorySanitary - Toilets

Region availability

South America North America
Argentina
Mexico
Bolivia
United States
Brazil
Chile
Colombia
Ecuador
Falkland Islands (Islas Malvinas)
French Guiana
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit