HSF High Security Fencing (description)
High security electro-welded mesh made out of Zinc-Aluminum coated wire through produced according to the exclusive Galvatec Process®, which gives excellent corrosion resistance and cathodic protection against cuts and abrasions: both vertical and horizontal wires of 4.0 mm.
Mesh size 76.2 x 12.7 mm. Available finish: polyester coating in different colors.
High security fencing was designed and implemented with the aim of preventing and hindering any intrusion attempt. Specifically, the quality of the raw materials, the dense mesh weft, the wire diameter higher than the standards, the use of stainless steel security bolts and self-cutting nuts offer full safety thus eliminating any support to hands and feet or the use of nippers.
Specially designed for Physical Protection, Safety and Defense of Plants, Sites, Warehouses, Industrial Areas, Military and Telecommunications Infrastructures, Transport Infrastructures, Critical Infrastructures and Sensitive Sites, Sports Facilities, Events - Internal Compartments, etc – HSF can be realized in customized version and on a specific customer request.
To preserve and ensure:
MATERIAL:
PERFORMANCE CHARACTERISTICS:
DIMENSIONS OF THE PANELS:
POSSIBLE CONFIGURATIONS:
Region availability
| Europe | North America | Africa |
|---|---|---|
Åland Islands | Anguilla | Algeria |
Albania | Antigua and Barbuda | Angola |
Andorra | Aruba | Benin |
Austria | Barbados | Botswana |
Belarus | Belize | Burkina Faso |
Belgium | Bermuda | Burundi |
Bosnia and Herzegovina | British Virgin Islands | Cameroon |
Bulgaria | Canada | Cape Verde |
Croatia | Caribbean Netherlands | Central African Republic |
Cyprus | Cayman Islands | Chad |
Czech Republic | Collectivity of Saint Martin | Comoros |
Denmark | Costa Rica | Côte d'Ivoire |
Estonia | Cuba | Democratic Republic of the Congo |
Faroe Islands | Curaçao | Djibouti |
Finland | Dominica | Equatorial Guinea |
France | Dominican Republic | Eritrea |
Germany | El Salvador | Eswatini |
Gibraltar | Greenland | Ethiopia |
Greece | Grenada | Gabon |
Guernsey | Guadeloupe | Ghana |
Hungary | Guatemala | Guinea |
Iceland | Haiti | Guinea-Bissau |
Ireland | Honduras | Kenya |
Isle of Man | Jamaica | Lesotho |
Italy | Martinique | Liberia |
Jersey | Mexico | Libya |
Latvia | Montserrat | Madagascar |
Liechtenstein | Nicaragua | Malawi |
Lithuania | Panama | Mali |
Luxembourg | Puerto Rico | Mauritania |
Malta | Saint Kitts and Nevis | Mauritius |
Moldova | Saint Lucia | Mayotte |
Monaco | Saint Pierre and Miquelon | Morocco |
Montenegro | Saint Vincent and the Grenadines | Mozambique |
Netherlands | Saint-Barthélemy | Namibia |
North Macedonia | Sint Maarten | Niger |
Norway | The Bahamas | Nigeria |
Poland | Trinidad and Tobago | Republic of the Congo |
Portugal | Turks and Caicos Islands | Reunion |
Romania | U.S. Virgin Islands | Rwanda |
Russia | United States | Saint Helena |
San Marino | São Tomé and Príncipe | |
Serbia | Senegal | |
Slovakia | Seychelles | |
Slovenia | Sierra Leone | |
Spain | Somalia | |
Svalbard and Jan Mayen | South Africa | |
Sweden | South Sudan | |
Switzerland | Sudan | |
Ukraine | Tanzania | |
United Kingdom | The Gambia | |
Vatican City | Togo | |
Tunisia | ||
Uganda | ||
Western Sahara | ||
Zambia | ||
Zimbabwe |