Publish your products
Key Cabinet V-Series Touch
Key Cabinet V-Series Touch
    Archived

    Key Cabinet V-Series Touch

    Traka intelligent key management systems secure, manage and audit the use of every key. Traka ensures that only authorised staff are allowed access to the key cabinet and only then, to designated keys. The system provides a full audit trail of who removed the key, when it was taken and when it was returned keeping your staff accountable at all times. Our touch systems can either work as standalone systems requiring no network capabilities or it can be networked and administered using our Traka Web software. The Traka V-Series Touch can hold up to 5 keys
    Specification
    • • Cabinet dimensions: (H)430mm x (W)230mm x (D)130mm • Weight: 9kg • Power supply: Input: 100-240V AC, Output: 15V DC • Battery backup: DC12v 7Ah • Power consumption: 35W max • Cabinet material: Zintec steel • Colour options: Black fine texture (TLP-F652-T) • Door material: Solid metal • Operating temp: Ambient, for indoor use only (-5°C to +50°C at 95% non-condensing relative humidity) • Mounting: Wall • Key positions: 5 • Receptor strip support: Locking without buttons with Tri-colour LED’s • Users per system: 25,000 • Communications: Ethernet (TCP/ IP) 10/100 MB • Reader interface: Clock/ data, Wiegand, Serial (RS232/ TTL), PIN only • Alarm interface: 3x1A/ 24V dry contact relay contacts for connecting to alarms, access control systems, CCTV etc. • Certifications: CE, FCC, CSA, ROHS
    Technical specification
    • Unique ref.v-series-touch
    • Product familyKey management systems
    • Product groupV-Series Touch
    • TypeObject (single object)
    • Date of publishing2019-11-20
    • Edition number1
    • Height (mm)420
    • Width (mm)225
    • Depth (mm)130
    Related
    • Material mainSteel
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    • Weight Net (Kg)9
    Classification
    • BIMobject CategoryElectronics - Security, Cameras & Accessories
    • IFC classificationFurnishing Element
    • UNSPSC nameKey cabinets or organizers
    • UNSPSC code46171509
    • Uniclass 2015 CodePr_80_77_28_60
    • Uniclass 2015 DescriptionPadlock and key cabinets
    • CSI MasterFormat 2014 Code08 79 13
    • CSI MasterFormat 2014 TitleKey Storage Equipment
    • OmniClass Number23-21 35 21 23
    • OmniClass TitleKey Security Cabinets
    • CSI UniFormat II CodeD5030
    • CSI UniFormat II TitleCommunications & Security
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit