Publish your products
Tres Over-Wall Thermostatic Shower Set
Tres Over-Wall Thermostatic Shower Set
    TRES

    Tres Over-Wall Thermostatic Shower Set

    2-way Over-wall thermostatic shower mixer set.

    • With integrated diverter in the flow regulator.
    • Round lever.
    • Stainless steel adjustable shower head: Ø300 mm.
    • Adjustable and sliding support for hand shower.
    • Anti-limescale hand shower: Ø110 mm. (3 functions).
    • Satin hose.
    Specification
    • Classification

      • UNSPSC code: 30181700
      • UNSPSC name: Faucets or taps

      Materials

      • Tap material: Low-lead brass
      • Hand shower material: ABS
      • Showerhead material: Stainless steel

      Technical specifications

      • Flow rate (l/min): 12
      • Connecting element: G1/2""
      • Acoustic group: I

      Cartridges & spare parts

      • Cartridge reference (spare): 29916832
      • Long-lasting cartridge

      Features

      • Corrosion-resistant

      Surfaces available

      • 19039314 — Chrome
      • 19039314NM — Matt Black
      • 19039314AC — Steel
      • 19039314KMB — Black Bronze
      • 19039314OM — 24K Matte Gold
      • 19039314OPM — 24K Matte Rose Gold
      • 19039314BM — Matt White
      • 19039314CA — Golden Cava
      • 19039314GR — Graphite
      • 19039314VO — Volcanic
    Technical specification
    • Unique ref.19039314
    • TypeObject (single object)
    • Date of publishing2026-09-08
    • Edition number1
    • Height (mm)1090
    • Width (mm)335
    • Depth (mm)560
    Related
    • Designed inSpain
    • Manufactured inSpain
    • Weight Net (Kg)7.5
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationValve
    • ETIM CodeEC011329
    • ETIM NameShower mixing tap
    • Uniclass 2015 CodePr_40_20_87_80
    • Uniclass 2015 DescriptionShower thermostatic valves