Publish your products
Axion COB - LED Video Displays
Axion COB - LED Video Displays
Axion COB - LED Video Displays
Axion COB - LED Video Displays
Axion COB - LED Video Displays
Axion COB - LED Video Displays

    Axion COB - LED Video Displays

    16:9 Panels

    Vanguard’s TAA-compliant Axion COB Series is a revolutionary new technology used to produce LED video displays. Traditional SMD positive anode and negative electrodes face up. However, the circuit design for Axion COB for both the Positive and Negative electrodes faces downward.

    Therefore the “Flip-Chip” process. The traditional MD structure requires soldering which increases the possibility of failure points. the Flip-Chip structure does not require soldering and therefore has a much lower failure rate. Very fine SMD 1010 LED diodes and the substrate are electrically and mechanically interconnected by solder paste bonding to the PB board. The soldering paste is 100 times stronger than the traditional method of 3-in-1 encapsulation of LED bulbs. The LED diodes and substrate are then covered with an epoxy resin, creating an impact and moisture-resistant surface. The the failure rate is 5/PPM in year 1 as compared to 50-100/PPM for standard SMD.

    Common Cathode technology, designed to reduce heat generation is standard on the Axion COB Series. The electric current passes through the Cathode, the negative pole, or the ground as opposed to the anode. Therefore, power is not being drawn continuously creating heat but power is drawn only as needed. As a result, heat production is greatly reduced. The contrast ratio and color gamut of “Flip-Chip”, featuring true HDR technology is best in class.

    Additional Features

    • True HDR Technology results in best-in-class contrast ratio and color gamut comparable to the Samsung Wall and Sony’s Crystal LED but at much better pricing.
    • Hot Swappable
    • Aluminum Modules
    • IC drivers allow for customizable refresh & scan rates.
    • Receiving cards allow for custom gray levels from 14-18 bit.
    • Redundant power & data are available.
    • No internal ribbon cables. There is a single cable-less PCB connection for data & power.
    • 90 Degree angle cabinets are an available option.
    • Seam brightness compensation is standard
    • High gray scale & high refresh rate.
    • Resin encapsulated LED modules standard
    • Superb color & brightness uniformity.
    • DC-DC Remote Power Supply available.
    • Contrast Ratio: 10,000:1
    • High brightness of up to 4000 nits is available.
    • The Axion COB Series cabinets have a native aspect ratio of 16:9.
    • dvLED Direct View
    Specification
    • ParameterValue
      Series NameCOB
      Maximum Brightness (nits)Up to 1,000
      Width600 mm (23.6 in)
      Height337.5 mm (13.3 in)
      Depth28 mm (1.1 in)
      Panel Aspect Ratio16:09
      Panel Weight4.69 kg (10.3 lbs)
      Modules per PanelUp to 8 per panel
      Bonding WireFlip-chip
      Power CommonCathode
      Watts per Panel81–87W max (28–31W average)
      Watts per Sq. Meter400–430W max (140–151W average)
      Max Amps per Cascade15
      Operating Voltage100–240V AC, 50/60 Hz
      Operating Temperature-10°C to +40°C
      Maximum Heat277–298 BTU/hr (depending on pitch and panel size)
      Humidity10% – 80%, Non-condensing
      IP RatingIP41
      Frame MaterialDie-cast Aluminium
      Hanging and StackingNo hanging / 30 stacking max
      Rear Bolt ThreadingM8
      Power ConnectorsV3D
      Data ConnectorsRJ45
      Service AccessFront
      Warranty5 years (up to 7 available)
      Viewing Angle (Horizontal)170°
      Viewing Angle (Vertical)170°
      LED Lifetime (hrs)1,00,000
      Contrast20,000:1
      DriversICN1069, XM11202 (depending on pitch)
      Scan Rate1/30, 1/32, 1/40, 1/48 (depending on pitch)
      Processing Depth (bits)14 default (range: 10–16)
      Refresh Rate (Hz)3,840 default (range: 3,840–5,760)
      Frame Rate (Hz)60 default (50, 60 options)
      Color Temperature (K)7,500 default (range: 2,000–12,000)
      Color Gamut95%–97%
      CertificationsEMC-A, CCC, FCC, ETL, LVD, CE, RoHS, CB
      Device SupporteddvLED Direct View
    Technical specification
    • Unique ref.axion-invictus-16x9-panels-
    • Product familyAdvanced Chip Technology Displays
    • Product groupflip-chip LED display
    • TypeObject (single object)
    • Date of publishing2025-11-24
    • Edition number1
    Classification
    • BIMobject CategoryElectronics - Visual - TVs