We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Classic Conservation Roofwindow - GVR

Unique ref.: classic-conservation-roof-window-GVR
Brand: VELUX
Product family: roof Windows
Product group: Special function
Date of publishing: 2019-08-06
Edition number: 1
Type: Object (single object)
Download (2)

This product is subject to regional limitations, please check availability on the "regions" tab.

VELUX conservation roof window GVR is designed for historic buildings, yet provides modern features and good thermal performance for a pleasant indoor climate in inhabited rooms. The conservation roof window complements most traditional interiors with its wooden internal frame and lining. Available with exterior frame and flashing parts in copper or zinc for perfect integration in traditional roofs.

Available size:
3K 2 - 495mmx550mm (WxH)
3k 3 - 495mmx800mm (WxH)


Material main: Pine
Material secondary: Glass
Designed in: Denmark
Manufactured in:

BIMobject Category: Windows - Roof Windows
IFC classification: Window
UNSPSC name: Roofing accessories
UNSPSC code: 301516
Uniclass 1.4 Code: JL11
Uniclass 1.4 Description: Rooflights/Roof windows
Uniclass 2.0 Code: PR-59-72
Uniclass 2.0 Description: Roof Window Units
Uniclass 2015 Code: Ss_30_30_72_73
Uniclass 2015 Description: Roof window systems
NBS Reference Code: 59-72
NBS Reference Description: Roof Window Units
CSI MasterFormat 2014 Code: 08 61 00
CSI MasterFormat 2014 Title: Roof Windows
OmniClass Number: 23-17 13 23
OmniClass Title: Roof Windows
CSI UniFormat II Code: B3020
CSI UniFormat II Title: Roof Openings
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

BIMobject SEEK Properties

Windows - Roof Windows

Name Value
Window Style Roofwindow ; skylight ; rooflight ; roof window ; roofwindow

BSD SpecLink

BSD Speclink properties

BSD Speclink properties

Specifications for the Construction industry AIA Masterformat

Name Value
Product Master Spec http://www.productmasterspec.com/Profile/Velux_America_LLC/63196

BIMobject®