Publish your products
Aleta Lounge Chair - Four wooden legs base with armrest
Aleta Lounge Chair - Four wooden legs base with armrest
Aleta Lounge Chair - Four wooden legs base with armrest
Aleta Lounge Chair - Four wooden legs base with armrest
    viccarbe
    Archived

    Aleta Lounge Chair - Four wooden legs base with armrest

    4.4 out of 5 stars4.4(5 reviews)
    Inspired by the physiognomy and movement of sharks, Jaime Hayon has created the Aleta collection for Viccarbe. The collection is designed and created for use in public spaces like restaurants, hotels or offices as well as residential spaces. For the production of this pieces Viccarbe is using wood from certified sustainable forestry sources.
    Specification
    • Moulded plywood seat and backrest covered with expanded non-deformable polyuretane foam. Structure in solid oak wood stained with the finishes of our collection. Black or white plastic glides with or without felt.
    Technical specification
    • Unique ref.Aleta-Lounge-Chair-Four-Wooden-Armrest
    • Product familyAleta
    • Product groupAleta Lounge Chair
    • TypeObject (single object)
    • Date of publishing2021-04-23
    • Edition number1
    • Height (mm)825
    • Width (mm)660
    • Depth (mm)720
    Related
    • Material mainOak
    • Material secondaryUpholstery
    • Designed inSpain
    • Manufactured inSpain
    • Weight Net (Kg)15.8
    Classification
    • BIMobject CategoryFurniture - Armchairs
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit