We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

90° Long Radius Elbow - No. 100 5D

Unique ref.: victaulic-no_100-5d
Brand: Victaulic
Product family: Piping Methods
Product group: Pipework Fittings
Date of publishing: 2013-09-04
Edition number: 1
Type: Object (single object)
Download (5)
Groove design for easy alignment and installation. Not intended for use with Victaulic couplings for plain end pipe. Pressure ratings conform to ratings of Style 77 coupling.

Victaulic long radius elbows are formed from standard wall steel pipe to ASTM A-53 Grade B. Fittings are painted orange enamel with galvanized optionally available. Elbows are supplied with standard cut grooves unless otherwise requested. They are also available with plain ends by request.


Material main: Carbon Steel
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Plumbing - Pipes
IFC classification: Pipe Fitting
Uniclass 1.4 Code: L73121
Uniclass 1.4 Description: Pipes and fittings
Uniclass 2.0 Code: PR-62-64
Uniclass 2.0 Description: Pipe Fittings
Uniclass 2015 Code: Ac_10_40_63
Uniclass 2015 Description: Pipe fitting
NBS Reference Code: 62-64
NBS Reference Description: Pipe Fittings
CSI MasterFormat 2014 Code: 40 79 66
CSI MasterFormat 2014 Title: Instrument Valve Manifolds, Valves, and Fittings
OmniClass Number: 23-27 51 00
OmniClass Title: Pipe Elbows
CSI UniFormat II Code: C1030
CSI UniFormat II Title: Fittings

BIMobject SEEK Properties

Plumbing - Pipes

Name Value
Angle 90 deg
Bend Radius 64 mm — 457 mm
Material Carbon Steel
Nominal Size 20 mm — 300 mm
Pressure Rating 500 psi — 1000 psi

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Carbon Steel

All BIM objects are real products from real manufacturers confirmed and approved