We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

FireLock® Residential Zone Control Riser Module - Series 247

Unique ref.: victaulic-series_247
Brand: Victaulic
Product family: Piping Methods
Product group: Pipework Fittings
Date of publishing: 2013-09-04
Edition number: 1
Type: Object (single object)
Download (4)
Designed for commercial, wet sprinkler systems, per NFPA 13, 13D and 13R requirements. Single cast body features waterflow switch, alarm connection, pressure gauge, alarm test with a range of available test orifices, drain connection and sight glass.

Designed for NFPA 13, 13D and 13R commercial and residential requirements, the Victaulic Series 247 Zone Control Riser Module features a cast body, and is compact and easy to install in zoned wet sprinkler systems. The integrated module body consists of a shut off valve, test and drain valve combination and different orifice sizes (K factors), a UL Listed and FM Approved Flow Switch, and a Pressure Gauge. The Series 247 FireLock Zone Control Riser Module is available in sizes from 1 through 2"/33.4 - 60.3mm. The 1" module has 1” FNPT ends on the main pipe. The 1¼" through 2" modules have grooved ends for installation in the horizontal or vertical up-flow positions with UL Listed, FM Approved Victaulic grooved couplings. Each module has a 1" NPT drain port.

The Series 247 FireLock Zone Control Riser Module is FM Approved for working pressures up to 365psi/2517 kPa and is UL and ULC Listed for working pressures up to 300psi/2065kPa. An optional pressure relief valve kit is available for all sizes. Pressure relief valve kit is FM Approved and UL and ULC Listed for working pressures up to 175psi/1200kPa.


Material main: Brass
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Plumbing - Pipes
This product is available in:
North America
  • Canada
  • United States

BIMobject SEEK Properties

Plumbing - Pipes

Name Value
Colour orange
Nominal Size 25 mm — 50 mm
Pressure Rating 365 psi

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Colour orange

BIMobject®