Publish your products
IFP105UW - 105" 5K 21:9 ViewBoard Interactive Display with Integrated Microphone and USB-C
IFP105UW - 105" 5K 21:9 ViewBoard Interactive Display with Integrated Microphone and USB-C
IFP105UW - 105" 5K 21:9 ViewBoard Interactive Display with Integrated Microphone and USB-C
    ViewSonic

    IFP105UW - 105" 5K 21:9 ViewBoard Interactive Display with Integrated Microphone and USB-C

    The ViewSonic® ViewBoard® IFP105UW is a 105” interactive display with next-generation whiteboard technologies ideal for collaboration in corporate environments and higher education. With seamless integration to Microsoft Teams Rooms and optimization for Front Row, this ViewBoard display promotes inclusivity and engagement for any of your team huddles, meetings and brainstorming sessions. Whether team members are in the meeting room, on video conference, or participating via chat, everyone can be seen and heard. Plus, with its ultrawide 21:9 aspect ratio and 5K resolution, this display delivers a huge interactive touchscreen and stunning visuals to boost collaboration and productivity. The high-accuracy touchscreen also features intelligent palm recognition technology for an intuitive digital whiteboard experience. A 47W soundbar with integrated microphone delivers optimal audio for everyone in the meeting room, as well as those calling in remotely.

    Specification
      • Optimized for Microsoft Teams Front Row: Support for Microsoft Teams Room™ and Front Row optimizes group efficiency
      • INTEGRATED SOFTWARE: vCast software enhances collaboration with easy content sharing and annotation
      • ADVANCED TOUCH: Up to 40-point multi-touch lets users write on the display with their fingers and included stylus
      • STUNNING 5K RESOLUTION: 5120 x 2160 resolution delivers incredibly detail and vibrant images
      • BUILT-IN MICROPHONE AND SOUNDBAR: Speak and be heard by in-person and remote audiences.
      • USB-C with Power Delivery: Integrated USB-C with 100W power delivery
      • DEVICE MANAGEMENT: Schedule updates and monitor device status with the built-in ViewSonic Manager™ software
      • PEACE OF MIND: Industry-leading 3-year standard limited warranty with optional extensions and robust support services

      Comparison Sheet (PRG)| Datasheet| MediaAdd to Compare

    Technical specification
    • Unique ref.viewsonic-ifp105uw
    • Product familyUltra Wide Displays
    • Product groupIFPUW
    • TypeObject (single object)
    • Date of publishing2025-02-24
    • Edition number1
    Classification
    • BIMobject CategoryElectronics - Visual - TVs
    • Uniclass 2015 CodePr_40_30_25_23
    • Uniclass 2015 DescriptionDisplay screens
    • CSI MasterFormat 2014 Code10 11 00
    • CSI MasterFormat 2014 TitleVisual Display Units
    • OmniClass Number23-19 11 25
    • OmniClass TitleDisplay Screens

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States