Publish your products
ViewSonic® IFP8670 ViewBoard Interactive Flat Panel
ViewSonic® IFP8670 ViewBoard Interactive Flat Panel
ViewSonic® IFP8670 ViewBoard Interactive Flat Panel
ViewSonic® IFP8670 ViewBoard Interactive Flat Panel
ViewSonic® IFP8670 ViewBoard Interactive Flat Panel
ViewSonic® IFP8670 ViewBoard Interactive Flat Panel
ViewSonic® IFP8670 ViewBoard Interactive Flat Panel
ViewSonic® IFP8670 ViewBoard Interactive Flat Panel
    ViewSonic
    Archived

    ViewSonic® IFP8670 ViewBoard Interactive Flat Panel

    IFP8670 - 86" Display, 3840 x 2160 Resolution, 350 cd/m2 Brightness

    From executive boardrooms to kindergarten classrooms, the ViewSonic® ViewBoard® IFP8670 enables limitless collaboration and endless innovation. Designed to help teams connect, collaborate, and create, this next-generation digital whiteboard delivers exactly what you need to move your ideas forward. A premium, state-of-the-art design features a bezel-less PCAP (projected capacitive) touchscreen with incredible 4K Ultra HD resolution. This highly accurate interactive screen provides for an incredibly natural and responsive handwriting experience. Using fingers, styluses, or both, multiple users can simultaneously write or draw on the huge 86” ViewBoard panel. What’s more, meetings and presentations start fast thanks to convenient one-wire USB-C connectivity.

    Technical specification
    • Unique ref.viewsonic_ifp8670
    • Product familyElectronics
    • Product groupViewBoard Interactive Flat Panel
    • TypeObject (single object)
    • Date of publishing2020-05-01
    • Edition number1
    • Height (inches)45.1
    • Width (inches)77.2
    • Depth (inches)3.3
    Related
    • Designed inTaiwan
    • Manufactured inChina
    • Weight Net (Lbs)160.9
    Classification
    • BIMobject CategoryElectronics - Visual - TVs
    • IFC classificationObject
    • Uniclass 2015 CodePr_75_75_15_24
    • Uniclass 2015 DescriptionDisplay screen monitors
    • CSI MasterFormat 2014 Code27 41 13
    • CSI MasterFormat 2014 TitleArchitecturally Integrated Audio-Video Equipment
    • OmniClass Number23-37 19 13
    • OmniClass TitleLiquid Crystal Display (LCD) Video Monitors
    • CSI UniFormat II CodeE
    • CSI UniFormat II TitleEQUIPMENT & FURNISHINGS
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit