Bidet - Floor Standing - 54cm - Liquid Series - VitrABidet - Floor Standing - 54cm - Liquid Series - VitrABidet - Floor Standing - 54cm - Liquid Series - VitrA
View previous images
View next images

Bidet - Floor Standing - 54cm - Liquid Series - VitrA

Bidet - Floor Standing - 54cm - Liquid Series - VitrA

Product code: 7322B403-0288

Specification

Technical specification
  • Unique ref.7322
  • Collection setSanitaryware & Complementary Products
  • CollectionBidets
  • TypeObject (single object)
  • Date of publishing2022-07-25
  • Edition number1
  • Height (mm)405
  • Width (mm)380
  • Depth (mm)540
Related
  • Material mainCeramics
  • Designed inTurkey
  • Manufactured inTurkey
  • Weight Net (Kg)33.5
Classification
  • BIMobject CategorySanitary - Bidets
  • IFC classificationSanitary Terminal
  • UNSPSC nameBidets
  • UNSPSC code30181502
  • Uniclass 2015 CodePr_40_20_06_11
  • Uniclass 2015 DescriptionBidets
  • CSI MasterFormat 2014 Code22 41 13
  • CSI MasterFormat 2014 TitleResidential Water Closets, Urinals, and Bidets
  • OmniClass TitleBidets
  • OmniClass Number23-31 23 00
  • CSI UniFormat II CodeD2030
  • CSI UniFormat II TitleSanitary Waste

Region availability

Europe Oceania Asia Africa
Poland
Australia
China
Algeria
Norway
New Zealand
United Arab Emirates
Angola
Germany
Timor-Leste
Japan
Benin
Sweden
Fiji
Afghanistan
Botswana
Portugal
Kiribati
Armenia
Burkina Faso
Spain
Marshall Islands
Azerbaijan
Burundi
Switzerland
Federated States of Micronesia
Bahrain
Cameroon
Finland
Nauru
Bangladesh
Cape Verde
Italy
Palau
Bhutan
Central African Republic
United Kingdom
Papua New Guinea
Brunei
Chad
Liechtenstein
Samoa
Cambodia
Comoros
Denmark
Solomon Islands
Georgia
Republic of the Congo
Albania
Tonga
India
Democratic Republic of the Congo
Andorra
Tuvalu
Indonesia
Djibouti
Austria
Vanuatu
Iran
Egypt
Belarus
American Samoa
Iraq
Equatorial Guinea
Belgium
Cook Islands
Israel
Eritrea
Bosnia and Herzegovina
Guam
Jordan
Ethiopia
Bulgaria
Northern Mariana Islands
Kazakhstan
Gabon
Croatia
New Caledonia
North Korea
The Gambia
Cyprus
Norfolk Island
South Korea
Ghana
Czech Republic
Niue
Kuwait
Guinea
Estonia
French Polynesia
Kyrgyzstan
Guinea-Bissau
France
Pitcairn Islands
Laos
Côte d'Ivoire
Greece
Tokelau
Lebanon
Kenya
Hungary
United States Minor Outlying Islands
Malaysia
Lesotho
Iceland
Wallis and Futuna
Maldives
Liberia
Ireland
Mongolia
Libya
Latvia
Nepal
Madagascar
Lithuania
Oman
Malawi
Luxembourg
Pakistan
Mali
Macedonia (FYROM)
Philippines
Mauritania
Malta
Qatar
Mauritius
Moldova
Saudi Arabia
Morocco
Monaco
Singapore
Mozambique
Montenegro
Sri Lanka
Namibia
Netherlands
Syria
Niger
Romania
Taiwan
Nigeria
Russia
Tajikistan
Rwanda
San Marino
Thailand
São Tomé and Príncipe
Serbia
Turkey
Senegal
Slovakia
Turkmenistan
Seychelles
Slovenia
Uzbekistan
Sierra Leone
Ukraine
Vietnam
Somalia
Vatican City
Yemen
South Africa
Åland Islands
Cocos (Keeling) Islands
South Sudan
Faroe Islands
Christmas Island
Sudan
Guernsey
Hong Kong
Swaziland
Gibraltar
British Indian Ocean Territory
Tanzania
Isle of Man
Myanmar (Burma)
Togo
Jersey
Macau
Tunisia
Svalbard and Jan Mayen
Palestine
Uganda
Zambia
Zimbabwe
Western Sahara
Reunion
Saint Helena
Mayotte