Publish your products
BLADE Air Stainless Steel Glass Railing System
BLADE Air Stainless Steel Glass Railing System
BLADE Air Stainless Steel Glass Railing System
BLADE Air Stainless Steel Glass Railing System
BLADE Air Stainless Steel Glass Railing System

    BLADE Air Stainless Steel Glass Railing System

    BLADE Air Stainless Steel Modular Railing System is an ultra-contemporary design with minimum obstruction to the line of sight. The post designed with two 2” wide vertical bars, with a cube cap at top and barrel bolts at the bottom. A solid system with a feel of the in-fill panels suspended in air! This modern handrail design is available in powder-coated colors and with an option for LED illuminated rail. BLADE Stainless Steel Modular Railing System is available in top or fascia to mount for guardrail and stair railing application on interior and exterior.  VIVA’s iRAIL Product Line is ETL Certified; the ETL Mark is proof of product compliance to North American safety standards.

    Specification
    • Material:

      Stainless Steel or Steel

      Finish:
      #6 Satin, #8 Mirror, or Powder Coat

      Size:
      2" Double flat bar post @ 5'-0" max. O.C.
      4'-6" max. for perforated and wire mesh infill. 4'-0" max. for Multiline infill.

      Mounting Options
      Fascia, Top or Core mount.

      INFILL MATERIAL:  Glass, Perforated Metal, Wire Mesh, Picket, Multiline, Laser Cut or CableNet

      Glass Finish:
      Clear, Tinted or Frit

        Size/Spacing for Glass Finish:

        Min. 3/8" laminated glass with PVB or SGP interlayer ¹
        Glass standard thickness: 3/8", 1/2", 5/8", 3/4"
        Interlayer standard thickness, SGP: 0.035" , 0.06" or PVB: 0.035"

        Perf, Wire, Picket Multiline and CableNet Finish:  #6 Satin

          Size/Spacing for Perf, Wire, Picket, Multiline and CableNet:

          • · Perforated Metal:  1” wide frame
          • · Wire Mesh:  1” wide frame
          • · Picket:  Ø1/2" picket
          • · Multiline:  Ø1/2" multiline
          • · CableNet:  1" Wide frame, Ø1/16" (1.5mm) cable mesh
          • · Laser Cut - 1/4" thick aluminum panel

          TOP RAIL/HANDRAIL MATERIAL:

          A. Stainless Steel Tube
          Finish:  #6 Satin, Powder Coat
          Size/Spacing for SS Tube: Ø1-1/2" or Ø2" for Hand Rail
          Ø1-1/2", Ø2" or 2"x1" Rectangular tube for Top Rail

          B. Stainless Steel Tube with LED
          Finish:  #6 Satin
          Size/Spacing for SS Tube with LED:  Ø1-1/2" with LED LINEAR, Ø1-1/2" or Ø2" with LED PODS

          C.1 Wood (Red Oak, Cherry or Maple):  #6 Satin
          C.2 Wood  (Red Oak, Cherry or Maple) w/ LED:  Unstained
          Size/Spacing:  Ø2" / Ø2" with LED LINEAR

            1. IBC 2015 & newer requires railing glass to be laminated. VIVA recommends SGP for exterior applications.
            2. All LED LINEAR products are ETL certified; ETL mark is proof of product compliance to North American safety standard.
            3. Other species available upon request.

            Keywords: Stainless Railings, Stainless Steel Railings, Stainless Steel Rail, Metal Railings, Metal Stainless Railing

          Technical specification
          • Unique ref.blade-air-stainless-steel-glass-railing-system
          • Product familyPost Systems
          • Product groupBLADE Air
          • TypeBuilding Material
          • Date of publishing2024-09-17
          • Edition number1
          Related
          • Material mainStainless steel
          • Material secondaryGlass
          • Designed inUnited States
          • Manufactured inUnited States
          Classification
          • BIMobject CategoryConstruction - Railing
          • IFC classificationRailing
          • ETIM CodeEC012260
          • ETIM NameHandrail system
          • Uniclass 2015 CodeSs_25_15_60_35
          • Uniclass 2015 DescriptionHandrail systems
          • CSI MasterFormat 2014 Code05 52 00
          • CSI MasterFormat 2014 TitleMetal Railings
          • OmniClass Number23-17 25 11 11 17
          • OmniClass TitleRailing

          Region availability

          North America
          United States