Publish your products
Aether Atomic Round Pinhole Trimless Downlight

Aether Atomic Round Pinhole Trimless Downlight

Features

  • Delivered Lumens: 570lm
  • CBCP: 2105
  • Input: 120-277 VAC, 50/60Hz
  • IC Rated, Airtight
  • Rated Life: 50000 Hours
  • Construction: Powder coated stainless steel plate with injection molded polycarbonate internal bevel
  • Dramatic, lower illumination from a discreet 1/2” aperture
  • Low glare for good visual comfort
  • Field changeable beam angle with reflectors provided
  • Operating Temp: -4°F to 104°F (-20°C to 40°C)
  • Refer to specification sheet for lumens and CBCP data
Specification
  • Specifications

    Order Number: R1ARPL-BK

    ModelFinish
    R1ARPLBK - Black
    WT - White
Technical specification
  • Unique ref.aether-atomic-round-pinhole-trimless
  • Product familyAether Atomic
  • Product groupCeiling Mounted
  • TypeObject (single object)
  • Date of publishing2026-04-14
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLighting - Ceiling Mounted
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 50 00
  • CSI MasterFormat 2014 TitleLighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States