Publish your products
FQ 2″ Adjustable Trimless Round

FQ 2″ Adjustable Trimless Round

The FQ Recessed series offers a complete line of high performance LED luminaires that provide outstanding functionality and quality. This series features superlative glare control with 80° shielding, 35° vertical tilt and 360° horizontal rotation, and uniform floor-to-ceiling wall washing. Multiple power level options and a full line of round and square, trimmed and trimless luminaires offer versatile solutions for various lighting applications. Easy to order, install, and service.
Specification
  • Model

    Color Temp & CRI

    Max Lumens

    Max CBCP

    Power

    Finish

    R2FRAL

    927 – 2700K – 90

    1,735

    4,520

    15W, 21W, 25W

    BK – Black

    930 – 3000K – 90

    DB – Dark Bronze

    935 – 3500K – 90

    HZ – Haze

    940 – 4000K – 90

    WT – White

    WD – 3000K–1800K – 90

    Example: R2FRAL-930-DB

Technical specification
  • Unique ref.fq-2-adjustable-trimless-round
  • Product familyFQ
  • Product groupRecessed
  • TypeObject (single object)
  • Date of publishing2026-09-24
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLighting - Ceiling Mounted
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 50 00
  • CSI MasterFormat 2014 TitleLighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States