Publish your products
Rampart 280 - Double Welded Wire Fencing
Rampart 280 - Double Welded Wire Fencing
Rampart 280 - Double Welded Wire Fencing
Rampart 280 - Double Welded Wire Fencing
Rampart 280 - Double Welded Wire Fencing
Rampart 280 - Double Welded Wire Fencing

    Rampart 280 - Double Welded Wire Fencing

    RAMPART 280 panels combine beauty with our strongest double wire panel. The welding of the wire interfaces are intended for intense security use and are made to resist the onslaught of even the most motivated trespassers.

    Specification
    • Recommended Application

      • Airports
      • Parking facilities
      • Commercial and industrial properties
      • High risk areas

      Accessories

      • Privacy Inserts - Durable and light weight strips can be inserted into the mesh to provide a visual and sound barrier.

      Technical Specifications

      Technical DataRampart 280 Specification
      Mesh Opening2" x 8" (50 mm x 200 mm)
      Gauge of Horizontal Wire2 x 0 GA (8 mm)
      Gauge of Vertical Wire1 x 4 GA (6 mm)
      Standard Height4', 6', 8' (1230 mm, 1830 mm, 2430 mm)
      Standard Length8'2" (2508 mm)
      FinishGalvanized; Powder Coat
    Technical specification
    • Unique ref.rampart-280-double-welded-wire-fencing
    • Product familyWelded Wire
    • Product groupSingle & Double Welded Wire Fencing
    • TypeObject (single object)
    • Date of publishing2025-11-06
    • Edition number1
    • Height (mm)1230
    • Width (mm)2508
    Related
    • Material mainGalvanized steel
    • Material secondaryPowder coated steel
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategoryLandscaping - Fencing

    Region availability

    North America
    Canada
    United States