Publish your products
Pergola awning Perea P40
Pergola awning Perea P40
Pergola awning Perea P40
Pergola awning Perea P40
Pergola awning Perea P40

    Pergola awning Perea P40

    Pergola awnings Perea P40 are textile sun shading systems with poles, in which the fabric is rolled up and unrolled on a shaft and extended on a guide rail - in a straight or curved design.

    Exceptional

    A special eye-catcher: The guide rails are not only available in straight but also in curved design.

    Stable

    Functional and elegant: With secudrive® technology, the fabric runs tightly and securely on the rail - a fixed or travelling reinforcement profile additionally tensions the fabric.

    Customisable

    The right accessories for every wish: For example, the optional LED lighting creates a cosy atmosphere in the evening.

    WAREMA offers you a rigid model on BIMobject. Discover our configurable models at mywarema.com/home, which can be perfectly adjusted to your individual needs.

    Specification
    • Building limits:
      Order width mx6500 mm
      Order depth mx7000 mm

      Keyfacts:

      • Large-area, wind-stable sun shading systems
      • An especially slender appearance with curved guide rails
      • Also suitable for south-westerly orientation thanks to the valance roller blind
    Technical specification
    • Unique ref.Pergola-awning-Perea-P40
    • Product familyOutdoor Living
    • Product groupTerrace and garden
    • TypeAssembly (multiple objects)
    • Date of publishing2025-06-12
    • Edition number1
    • Height (mm)2000
    • Width (mm)3000
    • Depth (mm)4500
    Related
    • Material mainAluminium
    • Material secondaryFabric
    • Manufactured inGermany
    Classification
    • BIMobject CategoryConstruction - Shading Systems
    • IFC classificationBuilding Element
    • CSI MasterFormat 2014 Code12 21 00
    • CSI MasterFormat 2014 TitleWindow Blinds
    • OmniClass Number23-17 21 13 11
    • OmniClass TitleWindow Blinds