Publish your products
Super Max 12 in. Roof Drain - RD-500
Watts

Super Max 12 in. Roof Drain - RD-500

Watts Drainage Products RD-500 epoxy coated cast iron roof drain with flashing clamp with integral gravel stop, self-locking cast iron dome, and no hub outlet.
Specification
  • Keywords: drain, plumbing, roof drain, 12 inches, housing draing, plumbing drain,

    Body Material: Epoxy Coated Cast Iron
    Connection Size: 10", 12"
    Connection Type: No Hub

Technical specification
  • Unique ref.1244
  • Product familyDrainage Products
  • Product groupRoof Waste Water Drains
  • TypeObject (single object)
  • Date of publishing2009-09-16
  • Edition number1
Related
  • Material mainCast iron
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit