Publish your products
LOCKSMITH™ AMZL‑100 Micro Z® Sediment Filtration Systems, Flow Rates 5-21 GPM, Pipe Size 1 IN - AMZL-100
LOCKSMITH™ AMZL‑100 Micro Z® Sediment Filtration Systems, Flow Rates 5-21 GPM, Pipe Size 1 IN - AMZL-100
    Watts

    LOCKSMITH™ AMZL‑100 Micro Z® Sediment Filtration Systems, Flow Rates 5-21 GPM, Pipe Size 1 IN - AMZL-100

    Watts LOCKSMITH™ AMZL‑100 Series Micro Z® filtration systems are designed for residential and light commercial applications and available with peak service flow rates ranging from 5 to 21 GPM. These systems use high‑performance Micro Z filter media for sediment removal, delivering increased loading capacity and higher service flow rates compared to traditional sand filters. Micro Z media features a unique external surface with increased porosity, allowing the filter bed to hold up to 2.8 times more solids than sand and significantly reducing backwashing frequency and water consumption.

    Each system is equipped with the Watts LOCKSMITH™ control valve featuring state‑of‑the‑art electronic programming to optimize backwashing efficiency. Constructed with high‑tech, 100% polymer water‑contact components, the valve is corrosion‑resistant and engineered for reliable performance in demanding environments.

    Specification
    • Features

      • Automatic backwashing media filtration for sediment removal
      • High‑performance Micro Z® filter media for increased loading capacity
      • Holds up to 2.8 times more solids than traditional sand media
      • Reduced backwashing frequency and lower water consumption
      • Watts LOCKSMITH™ control valve with advanced electronic programming
      • Optimized backwashing improves media cleaning efficiency
      • 100% polymer water‑contact components resist corrosion
      • Designed for residential and light commercial applications
      • Available in peak service flow rates up to 21 GPM
      • Engineered and tested for demanding environments
      • Corrosion‑resistant tank construction


    Technical specification
    • Unique ref.AMZL-100-backwashing-system
    • Product familyWater Quality & Rainwater Harvesting Solutions
    • Product groupFiltration Solutions
    • TypeObject (single object)
    • Date of publishing2026-03-18
    • Edition number1
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Other
    • OmniClass Number23-21 23 31
    • OmniClass TitleResidential Water Filter System

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit