This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Dual Chamber Control Valve - Full Port with Mechanical Check - S518, S1518

Unique ref.: Dual-Chamber-Control-Valve-S518-S1518
Brand: Watts
Product family: Water Safety & Flow Control
Product group: Adjusting/Controlling Valves for Liquid Services
Date of publishing: 2019-10-11
Edition number: 1
Type: Object (single object)
Download (2)

Series S518, S1518 are full port, dual chamber basic valves that incorporate a two-piece telescoping disc and diaphragm assembly. This assembly is the only moving part within the valve, allowing it to open or close as commanded by the pilot control system. The lower portion of this two-piece assembly is a mechanical check feature, which acts independent of diaphragm position or pilot control system, and provides immediate check action when flow ceases. When pressure is applied to the upper diaphragm chamber and released from the lower diaphragm chamber, the valve travels to a closed position. When pressure is applied to the lower diaphragm chamber and released from the upper diaphragm chamber the valve travels to a full open position. The Stainless Steel design offers superior corrosion resistance, as well as a lightweight alternative to conventional heavy iron valves. Stainless Steel construction provides extended diaphragm life, and reduces the frequency and labor costs associated with traditional maintenance repairs.

Features

  • Simplified and efficient design is easy and economical to maintain
  • Two-piece assembly opens and closes as commanded by the pilot control system
  • Mechanical check feature provides immediate check action when flow ceases
  • Stainless Steel construction offers superior corrosion resistance for longer life


Material main: Stainless steel
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Plumbing - Valves
IFC classification: Valve
UNSPSC name: Valves
UNSPSC code: 401416
Uniclass 1.4 Code: L7136
Uniclass 1.4 Description: Valves
Uniclass 2.0 Code: PR-94
Uniclass 2.0 Description: Valves
Uniclass 2015 Code: Pr_65_54_40_16
Uniclass 2015 Description: Control valves
NBS Reference Code: 94
NBS Reference Description: Valves
CSI MasterFormat 2014 Code: 23 09 13.33
CSI MasterFormat 2014 Title: Control Valves
OmniClass Number: 23-27 31 00
OmniClass Title: Valves
CSI UniFormat II Code: D20
CSI UniFormat II Title: PLUMBING
This product is available in:
North America
  • Canada
  • United States

BIMobject®