Publish your products
Sanitary Wye Strainer with Tri Clamp Connections - Series W2000
Sanitary Wye Strainer with Tri Clamp Connections - Series W2000
Sanitary Wye Strainer with Tri Clamp Connections - Series W2000
    Watts

    Sanitary Wye Strainer with Tri Clamp Connections - Series W2000

    The Sanitary Wye Strainer series W2000 with Tri Clamp connections is engineered for hygienic performance in demanding sanitary systems. Constructed from 316L corrosion-resistant stainless steel with a 35 mesh screen and smooth internal surfaces, these products support effective cleaning and help maintain process integrity across food, beverage, and industrial applications.

    Specification
    • Features

      • Hygienic design compliant with 3-A standards
      • 316L stainless steel construction
      • Tri Clamp connections for quick installation and service
      • 32 Ra internal surface finish to reduce contamination risk
      • 35 mesh screen for fine particle removal
    Technical specification
    • Unique ref.Sanitary-Wye-Strainer-Tri-Clamp-Connections-series-w2000
    • Product familyPlumbing & Flow Control Solutions
    • Product groupStrainers
    • TypeObject (single object)
    • Date of publishing2026-06-04
    • Edition number1
    Related
    • Material mainCast iron
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Valves
    • Uniclass 2015 CodeAc_10_40_63
    • Uniclass 2015 DescriptionPipe fitting
    • CSI MasterFormat 2014 Code40 05 09
    • CSI MasterFormat 2014 TitleWall Pipes, Floor Pipes, and Pipe Sleeves
    • OmniClass Number23-27 43 00
    • OmniClass TitlePipe Fittings
    • CSI UniFormat II CodeC1030
    • CSI UniFormat II TitleFittings

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit