Publish your products
Snow Melting Control, BAS, Boiler and Mixing - 680
Watts

Snow Melting Control, BAS, Boiler and Mixing - 680

The Snow Melting Control 680 is designed to operate electric or hydronic equipment to melt snow or ice from any surface including driveways, walkways, business entrances, parking ramps, loading docks, hospital entrances, helipads and car wash bays. It communicates with Building Automation Systems using BACnet® or Modbus® for alert notification, remote monitoring and adjustment capability. Up to two snow/ice sensors can be installed, thereby increasing detection area and providing backup redundancy in the case of sensor failure. Upon detection of snow or ice, the 680 operates an electric heating cable, a single hydronic condensing or non-condensing boiler, or a steam valve to provide heat to the snow melt load. The 680 provides boiler return protection by operating a mixing valve or variable speed injection mixing. Monitoring of energy consumption is possible when it is connected to an optional flow sensor.

Features

  • Exercising
  • Automatic snow/ice detection, supports both in-slab and retrofit aerial sensors
  • Warm weather shut down, cold weather cut off
  • Energy monitoring, BACnet or Modbus communication
Specification
  • Literature: 680_A, 680_B, 680_C, 680_D
    Control: Microprocessor control. This is not a safety (limit) control.
    Packaged weight: 6.5 lb. (2950 g)
    Dimensions: 8-1/16" H x 11-1/8" W x 2-15/16" D (204 x 282 x 74 mm)
    Display: 3-1/4", color touchscreen, 320 x 205 pixels
    Enclosure: PC+ABS plastic with steel conduit connection walls, NEMA type 1
    Approvals: CSA C US, meets class B: ICES & FCC Part 15, BTL Listed
    Ambient conditions: Indoor use only, 32 to 122°F (0 to 50°C), < 90% RH non-condensing
    Power supply: 115 V (ac) ±10%, 60 Hz, 43 VA standby, 320 VA max
    Primary, system pump relays: 230 V (ac), 10 A, 1/2 hp
    Boiler pump relay: 230 V (ac), 5 A, 1/3 hp
    Boiler stage relays: 230 V (ac), 5 A
    Boiler modulating output: 0-10 V (dc) 500 O min impedance / 4-20 mA 1 kO max impedance
    Injection mixing pump: 230 V (ac), 2.4 A
    Floating mixing output: 230 V (ac), 5 A
    Analog mixing output: 0-10 V (dc) 500 O min impedance / 4-20 mA 1 kO max impedance
    Flow sensor: 4-20 mA, 20 V (dc) power supply by control
    Pressure sensor: 0.5-4.5 V (dc) ratiometric, 10 kO min load, 5 V (dc) power supply by control
    Communications: BACnet IP, BACnet MSTP, Modbus MSTP
    Sensors: NTC thermistor, 10 kohm @ 77°F (25°C ±0.2°C) ß=3892
    –Included: Outdoor Sensor 070 and 3 of Universal Sensor 082
    –Optional: tekmar type: 072, 073, 082, 090, 094, 095
    Warranty: Limited 3 Year (See 680_D for full warranty)
Technical specification
  • Unique ref.tekmar-680
  • Product familyHVAC & Hot Water Solutions
  • Product groupControls > Snow Melting Controls
  • TypeObject (single object)
  • Date of publishing2020-06-14
  • Edition number1
Related
  • Designed inCanada
  • Manufactured inCanada
Classification
  • BIMobject CategoryElectrical - Controls
  • IFC classificationElectrical Element
  • UNSPSC nameElectrical controls and accessories
  • UNSPSC code391215
  • Uniclass 2015 CodePr_80_51
  • Uniclass 2015 DescriptionMeasuring and metering products
  • CSI MasterFormat 2014 Code26 09 16
  • CSI MasterFormat 2014 TitleElectrical Controls and Relays
  • OmniClass Number23-27 11 15
  • OmniClass TitleFlow Measuring Instrument And Controls
  • CSI UniFormat II CodeD3060
  • CSI UniFormat II TitleControls and Instrumentation

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit