Publish your products
Wheelchair ramp, Standard
Wheelchair ramp, Standard
Wheelchair ramp, Standard
Wheelchair ramp, Standard
Wheelchair ramp, Standard
    Weland AB

    Wheelchair ramp, Standard

    4.8 out of 5 stars4.8(5 reviews)

    Our complete wheelchair ramps with standard railing c/c 500 mm are made from grating and, in addition to the railings, also include stringers and requisite supporting legs. They are based on a simple, robust design in hot-dipped galvanised steel, which adds to the stability and long service life. The incline of the ramps is adjustable, but must not exceed 1:12. Contrast markings are placed on the front edge of the ramp and at the start of the landing.

    Specification
    • Width: 1300 mm
      Length: 1500 - 6000 mm (lengths from 1500 mm upwards always kept in stock in intervals of 500 mm)
      Mesh width, grating: c/c 17 x 75 mm
      Railing: ø 42 mm 1.4301
      Railing height: 900 mm
      Inclination: Max. 01:12

    Technical specification
    • Unique ref.Ramp_standard
    • Product familyRamp
    • Product groupWheelchair ramp
    • TypeObject (single object)
    • Date of publishing2018-12-21
    • Edition number1
    Related
    • Material mainHot-dip Galvanized
    • Material secondarySteel
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryConstruction - Ramps
    • IFC classificationRamp
    • CSI MasterFormat 2014 Code05 51 36.16
    • CSI MasterFormat 2014 TitleMetal Ramps
    • OmniClass Number23-17 23 11
    • OmniClass TitleRamps

    Region availability

    Europe
    Denmark
    Finland
    Germany
    Iceland
    Norway
    Sweden