Publish your products
Wilkins 975XL3BFSS Reduced Pressure Principal Backflow Preventer
Wilkins 975XL3BFSS Reduced Pressure Principal Backflow Preventer
Wilkins 975XL3BFSS Reduced Pressure Principal Backflow Preventer
Wilkins 975XL3BFSS Reduced Pressure Principal Backflow Preventer
    Wilkins

    Wilkins 975XL3BFSS Reduced Pressure Principal Backflow Preventer

    The Reduced Pressure Principle Backflow Preventer shall be certified to NSF/ANSI/CAN 61, shall be ASSE Listed 1013,rated to 180°, and supplied with UL/FM approved butterfly valves with supervisory switch. The main body and accesscovers shall be low lead bronze (ASTM B 584), the seat ring and all internal polymers shall be Noryl™ and the seat discelastomers shall be silicone. The first and second check shall be at an angle and accessible for maintenance from the topof the device, without removing the device from the line. The checks shall share a single access cover and the test cocksshall be accessible from the top of the device. If installed indoors, the installation shall be supplied with an air gap adapter.The Reduced Pressure Principle Backflow Preventer shall be a WILKINS Model 975XL3BFSS.

    Compliance:

    • ASSE® Listed 1013
    • cUPC® Listed
    • CSA® Certified B64.4
    • UL® Classified
    • C-UL® Classified
    • Approved by the Foundation for Cross Connection Control and Hydraulic Research at the University of Southern California (2" only
    • Meets the requirements of NSF/ANSI/CAN 61 & 372*
    • *(Less Than 0.25% Weighted Average Lead Content)

    Features:

    • Includes slow closing resilient seated UL/FM approved butterfly shutoffs and supervisory switches
    • Compact and shortest bronze small backflow valve on the market allowing for installation versatility
    • All-bronze body ensures durability against the elements, with a Noryl®* check body and stainless-steel fasteners and ball valve handles to resist corrosion over time
    • EZSWAP® modular check with top access speeds up repairs and replacements
    • Test ports located on valve’s centerline make install and testing easy
    • Checks have a twist lock connection for easy access and disassembly
    • Low-cost repair kits extend the lifespan at a significantly lower cost
    • ASSE Listed, UPC® Listed, UL Classified, Meets NSF/ANSI/CAN 61 & 372 requirements, Approved by the Foundation for Cross Connection Control and Hydraulic Research at USC, Safe Drinking Water Act Compliant

    Keywords: 975XL3BFSS; Reduced Pressure Principle Assembly; Backflow Preventer; RP; 975XLBFSS; Water Safety; RPZ; 900XL3 Series,112-975XL3BFSS,2-975XL3BFSS

    Technical specification
    • Unique ref.975XL3BFSS
    • Product familyPressure Reducing Valves
    • Product groupPressure Reducing Valves
    • TypeObject (single object)
    • Date of publishing2025-09-29
    • Edition number1
    Related
    • Material mainBronze
    • Designed inUnited States
    Classification
    • BIMobject CategoryPlumbing - Valves

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States