Publish your products
Wilkins 350AST Double Check Backflow Preventer, 2-1/2" to 10", Lead-Free*
Wilkins

Wilkins 350AST Double Check Backflow Preventer, 2-1/2" to 10", Lead-Free*

The Double Check Backflow Prevention Assembly shall be certified to NSF/ANSI/CAN 61, ASSE® Listed 1015, and supplied with full port gate valves. The main body and access cover shall be 304L Stainless Steel, the seat ring and check valve shall be NORYL™, the stem shall be stainless steel (ASTM A 276) and the seat disc elastomers shall be EPDM. The checks shall be accessible for maintenance without removing the device from the line. The Double Check Backflow Prevention Assembly shall be a ZURN WILKINS Model 350AST.

Compliance:

  • Massachusetts Approved
  • NSF 61
  • NSF 372
  • ASSE 1015
  • CSA B64.5
  • cUPC
  • UL 1469
  • IPC
  • NPCC

Features:

  • Stainless steel body and access covers offer corrosion-resistance
  • Lightweight design and short lay-length ensures easy, compact installation
  • Ideal for any Backflow Preventer replacement
  • Model 350ASTR available for custom length, drop-in replacements
  • Multiple gate valve and end connection options provides installation versatility

Keywords: zurn 350ast, Stainless Steel Double Check Detector Assembly, Backflow Preventer, Double Check Detector, Double Check Detector Assemblies

Technical specification
  • Unique ref.zurn-350ast
  • Product familyBackflow Preventers
  • Product groupReduced Pressure Principle Assembly
  • TypeObject (single object)
  • Date of publishing2025-09-02
  • Edition number1
  • Height (inches)23.75
  • Width (inches)11.75
  • Depth (inches)35.12
Related
  • Material mainStainless steel
  • Material secondaryDuctile Iron
  • Designed inUnited States
  • Weight Net (Lbs)192
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationValve
  • Uniclass 2015 CodePr_65_54_94_72
  • Uniclass 2015 DescriptionReduced pressure zone valves
  • CSI MasterFormat 2014 Code40 05 67
  • CSI MasterFormat 2014 TitleSpecialized Pressure and Flow-Control Valves
  • OmniClass Number23-27 31 47
  • OmniClass TitlePressure Regulating Valves

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States