Publish your products
Wilkins 450 Double Check Backflow Preventer, N-Pattern, 2-1/2" to 10", Lead-Free*
Wilkins 450 Double Check Backflow Preventer, N-Pattern, 2-1/2" to 10", Lead-Free*
    Wilkins

    Wilkins 450 Double Check Backflow Preventer, N-Pattern, 2-1/2" to 10", Lead-Free*

    The Double Check Backflow Prevention Assembly shall be certified to NSF/ANSI/CAN 61, ASSE® Listed 1015, and supplied with full port gate valves. The main body and access cover shall be epoxy coated ductile iron (ASTM A 536 Grade 4), the seat ring and check valve shall be NORYL™, the stem shall be stainless steel (ASTM A 276) and the seat disc elastomers shall be EPDM. The checks shall be accessible for maintenance without removing the device from the line. The Double Check Backflow Prevention Assembly shall be a WILKINS Model 450.

    Compliance:

    • City of LosAngeles Approved
    • Massachusetts MA approved
    • NSFStandard61
    • NSFStandard372
    • ASSEStandards
    • AWWA Compliant C510, and C550
    • CSA® Certified B64.5
    • cUPC
    • UL
    • IPC
    • NPCC
    • USC Confirmed
    • FMApproved

    Features:

    • Sizes 2 1/2" & 3"
    • Maximum working water pressure: 175 PSI
    • Maximum working water temperature: 140°F
    • Hydrostatic test pressure: 350 PSI
    • End connections (Grooved for steel pipe): AWWA C606
    • End connections (Flanged): ANSI B16.42 Class 15

    keywords: Zurn 450 backflow preventer, double check valve assembly, Zurn backflow device, potable water protection valve, Zurn water control valve,10-450,212-450

    Specification
    • Designed for installation on potable water lines to protect against both backsiphonage and backpressure of polluted water into the potable water supply. The Model 450 shall provide protection where a potential health hazard does not exist. Ideal for use where lead-free* valves are required.

    Technical specification
    • Unique ref.zurn-450
    • Product familyBackflow Preventers
    • Product groupDouble Check Assembly
    • TypeObject (single object)
    • Date of publishing2025-09-02
    • Edition number1
    Related
    • Material mainDuctile Iron
    • Designed inUnited States
    Classification
    • BIMobject CategoryPlumbing - Valves

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States