Publish your products
Wilkins ZW215FP Fire Pump Suction Control Valve
Wilkins

Wilkins ZW215FP Fire Pump Suction Control Valve

The Fire Pump Suction Control Valve shall be a single seated, line pressure operated, diaphragm actuated, pilot controlled globe or angle valve. The valve shall seal by means of a corrosion-resistant seat and resilient, rectangular seat disc. These and other parts shall be replaceable in the field; all such service and adjustments to be possible without removing the valve from the line. The stem of the basic valve shall be guided top and bottom by integral bushings. The basic valve and its pilot control system shall contain no packing glands or stuffing boxes. The diaphragm shall not be used as a seating surface nor shall pistons be used as an operating medium. All internal and external ferrous surfaces shall be coated with a high quality, fusion epoxy coating. The pilot control system shall include a direct-acting, normally closed, spring-loaded, diaphragm actu- ated pilot valve with the stem guided between the diaphragm assembly and seat disc. To ensure precise suction pressure control the appropriately rated pilot valve shall be field adjustable within the pressure control range of the spring. The Fire Pump Suction Control Valve shall be a ZURN WILKINS Model ZW215FP

Compliance:

  • FM ® Approved

Features:

  • Maintains a minimum inlet pressure to a Fire Protection Pump, preventing cavitation
  • Wye strainer and epoxy coating come standard to simplify maintenance and provide corrosion resistance
  • 150 class flanged, 300 class flanged, grooved, and threaded end connections available for installation versatility
  • Globe and angle bodies available

Keywords: suction control valve, suction valve, valve pump, pressure relief valve for fire pump, suction control valve replacement, relief valve fire pump, control valve fire sprinkler system, casing relief valve for fire pump, Automatic control valve, Pump Suction, suction pressure, head pressure control valve, Fire Pump Suction Control, suction head pressure

Technical specification
  • Unique ref.zurn-zw215fp
  • Product familyAdjusting/Controlling Valves for Liquid Services
  • Product groupFire Pump Suction Control Valve
  • TypeObject (single object)
  • Date of publishing2025-09-02
  • Edition number1
  • Height (inches)6.75
  • Width (inches)5.63
  • Depth (inches)7.25
Related
  • Material mainDuctile Iron
  • Designed inUnited States
  • Weight Net (Lbs)22
Classification
  • BIMobject CategoryPlumbing - Valves

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States