This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Window Openers | Side hung | Facade | with demo window

Unique ref.: facade_sidehung
Brand: Windowmaster
Product family: Windows
Product group: Facade
Date of publishing: 2015-01-27
Edition number: 1
Type: Object (single object)
Download (4)
WindowMaster offers a range of intelligent and elegant chain actuators for automating facade windows for comfort ventilation (natural ventilation) and smoke ventilation. They can be used for many types of façade windows and are programmable 24V DC. Using intelligent MotorLink™ technology enables: position feedback for accurate millimeter-by-millimetre control to help reduce draughts, three programmable speeds and synchronisation of up to four windows.

CONCEALED:
WMX 803: stroke length < 250 mm | WMX 823: stroke length < 500 mm
Our design enables the actuators to be fully concealed within suitable profiles, leaving a clean line when the window is closed.

SURFACE MOUNTED:
WMX 804: stroke length < 250 mm | WMX 826: stroke length < 500 mm | WMU 836: stroke length < 1000 mm

Download:
When you download one of the files, you will have a demo window with the suitable chain actuators for either concealed or surface mounted installation. For more information, please contact WindowMaster.


Material main: Zink
Material secondary: Stainless steel
Designed in: Denmark
Manufactured in: Denmark

BIMobject Category: Windows - Window Openers
IFC classification: Window
UNSPSC name: Windows
UNSPSC code: 301716
Uniclass 1.4 Code: JL1
Uniclass 1.4 Description: Windows/Rooflights/Screens/Louvres
Uniclass 2.0 Code: PR-16-16-02
Uniclass 2.0 Description: Actuators
NBS Reference Code: 16-16-02
NBS Reference Description: Actuators
This product is available in:
Europe
  • Austria
  • Denmark
  • Finland
  • France
  • Germany
  • Ireland
  • Norway
  • Poland
  • Sweden
  • Switzerland
  • United Kingdom

BIMobject®