Publish your products
EI1 120 fire-resistant sectional door for chain conveyors INTRALOCK CHAIN
EI1 120 fire-resistant sectional door for chain conveyors INTRALOCK CHAIN
    Winlock

    EI1 120 fire-resistant sectional door for chain conveyors INTRALOCK CHAIN

    Our Winlock fire-rated sectional shutters provide reliable fire protection for 60 to 240 minutes, fully compliant with European standards. They are designed for industrial and commercial applications where fire compartmentation is crucial for safety and operational continuity.

    The INTRALOCK CHAIN sectional shutters are specifically engineered to provide reliable fire protection for conveyor belts with chaindrives, both in interrupted and continuous systems. Each shutter is custom-built and fitted with precision seals around rails, cables, and other penetrations to ensure seamless integration with automated material handling systems and optimal fire compartmentation.

    Contact Winlock for your custom solution.

    Specification
      • EN 16034
        • Test-Standard: EN 1363-1, EN 1363-2, EN 1634-1
        • Classification standard: EN 13501-2
      • Performance: EI1 120, EI2 120, EW 120, E 120
    Technical specification
    • Unique ref.ei1-120-fire-resistant-sectional-door-for-chain-conveyors-intralock-chain
    • Product familyFire resistant
    • Product groupEI1 120
    • TypeObject (single object)
    • Date of publishing2026-06-05
    • Edition number1
    Related
    • Designed inBelgium
    • Manufactured inBelgium
    Classification
    • BIMobject CategoryDoors - Fire Doors & Shutters
    • IFC classificationDoor
    • ETIM CodeEC003535
    • ETIM NameInterior door (complete with frame)
    • Uniclass 2015 CodePr_30_59_24_28
    • Uniclass 2015 DescriptionFire doorsets
    • CSI MasterFormat 2014 Code08 36 13
    • CSI MasterFormat 2014 TitleSectional Doors
    • OmniClass Number23-17 11 31 11 11
    • OmniClass TitleFire Rated Overhead Doors

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit