Publish your products
MCP1 Wall-Mount Controller

MCP1 Wall-Mount Controller

Wall-Mount Controller
Specification
  • Wall-Mount Controller

    • 6 buttons can be assigned to perform control functions (via ProVisionaire Design or MTX-MRX Editor)
    • Multi-language displays supported
    • Four user levels for access management
    • Up to 16 units can be connected per system
    • PoE powered
    • Back can adapter supplied
    • Dimensions: 149(W) x 125(H) x 18(D) mm
    • Weight: 0.5 kg
Technical specification
  • Unique ref.mcp1-wall-mount-controller
  • Product familyProfessional Audio
  • Product groupControl Hardware
  • TypeObject (single object)
  • Date of publishing2026-01-20
  • Edition number1
  • Height (mm)125
  • Width (mm)149
  • Depth (mm)18
Related
  • Weight Net (Kg)0.5
Classification
  • BIMobject CategoryElectronics - Audio
  • ETIM CodeEC000783
  • ETIM NameSignalling and operation panel for bus system
  • Uniclass 2015 CodePr_75_50_18
  • Uniclass 2015 DescriptionControllers and control panels
  • CSI MasterFormat 2014 Code27 41 16.28
  • CSI MasterFormat 2014 TitleIntegrated Audio-Video Systems and Equipment for Conference Rooms
  • OmniClass Number23-27 11 21 15 11
  • OmniClass TitleDigital Level Controllers
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit