Publish your products
940 Oil Guard® System with N57 with 15′ Cord

940 Oil Guard® System with N57 with 15′ Cord

Our Model 940 Oil Guard® is a complete system for elevator sump applications. Oil can leak into an elevator shaft contaminating groundwater and this system ensures that the pump removes water but not oil. The system comes with a 4/10 HP pump, an Oil Smart® pump switch, and alarm. It is designed to protect the environment from oil contamination.

Specification
    • Pump Model: N57
    • Controls are ASME A17.1 compliant
    • Pumps are durable, cast iron construction with powder coated epoxy finish and all stainless steel fittings
    • Includes Alarm Panel: 10-1526
    • Includes Oil Smart® Pump Switch: 10-1528
    • 1-year limited warranty: this model comes with warranty coverage from Zoeller Pump Company, giving you extra protection and more peace of mind
Technical specification
  • Unique ref.940-oil-guard-system-with-n57-with-15-cord-940-0005
  • Product familySystems & Packages
  • Product groupElevator Sump
  • TypeObject (single object)
  • Date of publishing2025-05-21
  • Edition number1
Related
  • Material mainCast iron
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Pumps
  • Uniclass 2015 CodePr_65_53
  • Uniclass 2015 DescriptionPump products
  • OmniClass Number23-27 17 00
  • OmniClass TitlePumps

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States