Publish your products
QER_X CR Polymer Expansion PEX Tee
Zurn

QER_X CR Polymer Expansion PEX Tee

Zurn PEX® F1960 Expansion PEX Reinforcing Ring w/Stop. The QER_X is used with Zurn Non-Barrier Pex pipe in potable water applications. Molded from PEX with integral positioning tabs.

Compliance: 

  • City of Los Angeles Approved
  • CSA B137.5
  • **NPCC listed

Features

  • Easy to install
  • Potable Water Applications
  • Use with Zurn Non-Barrier Pex Tubing
  • Certified with NSF/ANSI Standard 14, NSF/ANSI Standar 61, NSF/ANSI Standard 372 (Low Lead), ASTM F1960, CSA B 137.5

Specification
  • keywords: F1960 expansion PEX reinforcing ring with stop, molded PEX construction, potable‑water rated, secure expansion‑ring installation, strong leak‑free PEX connection support,QER2X, QER3X, QER4X, QER5X, QER6X, QER7X, QER8X, Q4690302, Q4690512
Technical specification
  • Unique ref.QER_X
  • TypeObject (single object)
  • Date of publishing2026-06-15
  • Edition number1
Related
  • Material mainPolymer
  • Designed inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit