Publish your products
Z5360 Wall Hung Lavatory
Z5360 Wall Hung Lavatory
    Zurn

    Z5360 Wall Hung Lavatory

    20” [508 mm] x 18” [457 mm] vitreous china wall hung lavatory. Provided with hanger plate and holes for concealed arm carrier systems.

    Compliance:

    ADA Compliant, Massachusetts Approved, A119.2 / CSA B45.1, CSA B45.1, cUPC

    Features:

    • 20” x 18” Vitreous china
    • 4” high back splash
    • Faucet holes for single, 4”, or 8” centers
    • Wall hung lavatory provided with wall hanger or for use with concealed arm carrier systems
    • Front overflow
    • Waste: 1-1/4” O.D.
    • Depth: 5-3/4”
    • Shipping Weight: 42 lbs

    Keywords: Lavatory, Wall Hung Lavatory, Lavatory sink, Z5360 bathroom fixture, Z5360 sanitary fixture, Z5360 washbasin, Z5360 plumbing, Z5361

    Technical specification
    • Unique ref.z5360
    • Product familyFinish Plumbing - Fixtures
    • Product groupWall Hung Lavatories
    • TypeObject (single object)
    • Date of publishing2010-10-21
    • Edition number1
    • Height (inches)18.25
    • Width (inches)21.5
    • Depth (inches)18.25
    Related
    • Material mainVitreous china
    • Designed inUnited States
    • Weight Net (Lbs)42
    Classification
    • BIMobject CategorySanitary - Wash basins

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit