Publish your products
Z5758 Top Spud Urinal
Z5758 Top Spud Urinal
    Zurn

    Z5758 Top Spud Urinal

    System comes complete with exposed Z6003AV-ULF high efficiency flushometer valve with manual handle actuation and vitreous china urinal. The system is designed to perform to industry standards with as little as 1/8th gallon per flush. The valve is an exposed, quiet diaphragm-type, chrome plated flushometer valve with a polished exterior. Complete with Zurn's AquaVantage® TPE, chloramine resistant, dual seal diaphragm with a clog-resistant filtered by-pass. The valve is ADA compliant with a non-hold open and no leak handle feature, high back pressure vacuum breaker, one piece hex coupling nut, adjustable tailpiece, spud coupling and flange for top spud connection. Control stop has internal siphon-guard protection, vandal resistant stop cap, sweat solder kit, and a cast wall flange with set screw. Vitreous china urinal is supplied with 3/4" top spud, 2" outlet connection, vandal resistant outlet strainer and universal retrofit hanger bracket.

    Compliance:

    • MassachusettsMAapproved
    • ASME A112.19.2/ CSA B45.1
    • cUPC
    • IPC
    • NPCC
    • WatersenseLabeled
    • CEC listed

    Features:

    • Zurn One ultra low consumption urinal system designed for optimal performance between Zurn fixture and Zurn flush valve to save water while exceeding industry performance standards
    • 1/8 gallons per flush [0.5 Liters per flush]
    • Vitreous china
    • High efficiency washout flushing action
    • Over 88% water savings over standard 1.0 gpf [4.0 Lpf] system
    • Manual ADA, non-hold open handle actuation
    • Universal Bracket and oversized footprint to make retro-fit easy
    • 3/4" top spud
    • 2" I.P.S. outlet flange and rubber gasket with integral trap
    • 14" extended rim for handicap compliance when installed at proper height
    • Vandal resistant outlet strainer included
    • Shipping Weight: 72 lbs.

    Keywords: The Retrofit Pint® Urinal System, retrofit urinal, retrofit urinal flush valve, zurn urinal flush valve, zurn urinal installation instructions,5758,758

    Technical specification
    • Unique ref.z5758
    • Product familyFinish Plumbing - Fixtures
    • Product groupUrinals
    • TypeObject (single object)
    • Date of publishing2010-12-06
    • Edition number1
    • Height (inches)29
    • Width (inches)14.25
    • Depth (inches)18.5
    Related
    • Designed inUnited States
    Classification
    • BIMobject CategorySanitary - Urinals

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States