Publish your products
Z1216 90° Double No-Hub System, Floor Mounted Back Outlet Water Closet
Zurn

Z1216 90° Double No-Hub System, Floor Mounted Back Outlet Water Closet

Dura-Coated cast iron 90° double No-Hub fitting with anti-crossover baffles and 2" [51mm] No-Hub center vent for floor mounted back outlet water closets

Compliance:

  • ASME A112.6.1M

Features:

  • Double carrier system for floor-mounted, back-outlet water closet
  • No-Hub connection
  • Typically used in penal facilities
Specification
  • ENGINEERING SPECIFICATIONS: ZURN Z1216 Dura-Coated cast iron 90° double No-Hub fitting with anti-crossover baffles and 2" No-Hub center vent for floor mounted back outlet water closets.

Technical specification
  • Unique ref.zurn-z1216
  • Product familyCarriers & Fixture Supports
  • Product groupWater Closet & Toilet Carriers
  • TypeObject (single object)
  • Date of publishing2012-05-08
  • Edition number1
Related
  • Material mainCast iron
  • Designed inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage
  • IFC classificationObject
  • Uniclass 2015 CodePr_40_20
  • Uniclass 2015 DescriptionSanitary fittings and accessories
  • CSI MasterFormat 2014 Code22 41 13.13
  • CSI MasterFormat 2014 TitleResidential Water Closets
  • OmniClass Number23-31 19 19
  • OmniClass TitleWater Closets 

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit