Publish your products
Z1231 Concealed Arm Lavatory Carrier
Zurn

Z1231 Concealed Arm Lavatory Carrier

4.2 out of 5 stars4.2(6 reviews)

Lavatory support system with concealed arms. Complete with Dura-Coated rectangular steel uprights with welded feet, cast iron adjustable headers, concealed arms, steel sleeves, alignment truss, and mounting fasteners.

Compliance:

  • ASME A112.6.1M

Features:

* Rectangular uprights provide for rigid installation
* 250 lb. load rating
* Carrier code book provides users with the right configuration for the application
* Third party certified thru IAPMO
* Custom-length plates available to facilitate pre-fabrication applications

Additional Models Available

Z1231-D

Specification
  • Lavatory support system with concealed arms. Complete with Dura-Coated rectangular steel uprights with welded feet, cast iron adjustable headers, concealed arms, steel sleeves, alignment truss, and mounting fasteners.
Technical specification
  • Unique ref.zurn-z1231
  • Product familyCarriers & Fixture Supports
  • Product groupLavatory & Sink Carriers
  • TypeObject (single object)
  • Date of publishing2015-12-21
  • Edition number1
Related
  • Material mainCarbon Steel
  • Material secondaryCast iron
  • Designed inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States