Publish your products
Z350 Planting Area Drain
Zurn

Z350 Planting Area Drain

Planting Area Drains are ideally suited for indoor atrium areas, outdoor roof top promenade deck areas, and ground level planting areas where excess water must be drained. Perforated standpipe should be encased in gravel to allow adequate percolation. For other available planting area drains see Z348, Z349 and Z35

Features:

  • Planting area drains are ideally suited for indoor atrium areas, outdoor roof top promenade deck areas, and ground level planting areas where excess water must be drained
  • Dura-Coated cast iron body with combination invertible membrane clamp.
  • Vertically adjustable nickel bronze head with clamp collar
  • Inside caulk, inside gasket, threaded, No-Hub, and Neo-Loc outlet available
Specification
  • Using an RFA Family with Type Catalog:

    Please download and save the type catalog, TXT, in the same location as the RFA family. In a Revit project or template, select the Insert tab from the Library panel, Load Family. Navigate to the location of the RFA and TXT files and select the family RFA to load.

Technical specification
  • Unique ref.zurn-z350
  • Product familyDeck Waste Water Drains
  • Product groupDeck Drains
  • TypeObject (single object)
  • Date of publishing2017-10-02
  • Edition number1
  • Width (inches)8.38
  • Depth (inches)8.38
Related
  • Material mainCast iron
  • Material secondaryStainless steel
  • Designed inUnited States
  • Weight Net (Lbs)22
Classification
  • BIMobject CategoryPlumbing - Drainage
  • IFC classificationObject
  • Uniclass 2015 CodeTE_70_10_70
  • Uniclass 2015 DescriptionDrainage equipment
  • CSI MasterFormat 2014 Code22 14 26.16
  • CSI MasterFormat 2014 TitleFacility Area Drains
  • OmniClass Number23-31 27 00
  • OmniClass TitleFloor Drains

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit