Publish your products
ZS890 Sani-Flo®​ Linear Trench Drain System
Zurn

ZS890 Sani-Flo®​ Linear Trench Drain System

3.8 out of 5 stars3.8(20 reviews)

ZS890 Channels are 80” [2032mm] long, 7” [178mm] wide and have a 4” [102mm] throat. Modular channel sections are made of 16 ga. fabricated Stainless Steel conforming to ASTM A-240 (type 304). Channels have 10ga. bolted, flanged connection between channel sections that will not separate during the installation, gaskets available. Channels weigh less than 2.31 lbs. [1.05kg] per linear foot, have a smooth, 1-1/2” [38mm] radiused self cleaning bottom with a Manning’s coefficient of .009 and 1.04% or neutral 0% built in slope. Channels have feet for patty pour or leveling studs standard to secure trench in its final location. Channels are provided with standard FS grates that lock down to frame. Zurn 6” [152mm] wide reveal Fabricated Stainless Steel Grate conforming to ASTM specification A-240, (type 304), is rated class A per the DIN EN1433 top load classification. Supplied in 40” [1016mm] nominal lengths with 5/16” [8mm] wide slots, and 3/4” [19mm] bearing depth. Grate has an open area of 12.00 sq. in per ft. [7,742 sq. mm per meter]. Channels shall be produced in the U.S.A.

Compliance:

  • Zurn 6" wide reveal Fabricated Stainless Steel Grate conforming to ASTM specification A-240, (type 304), is rated class A per the DIN EN1433 top load classification.

Features:

  • Saves labor up to 75%
  • Bolted, gasketed mechanical connections
  • Type 304 stainless steel
  • 1.04% built in slope

Additional model(s) available:

Z890-KC

Keywords: Linear Trench Drain System, Sani-Flo® Trench System, trench drainage system, Sani-Flo Stainless, Sani-Flo Stainless steel system, trench drain, linear stainless steel, pre-sloped trench drain systems, optimal water flow, pre-sloped trench drain, stainless steel drain, Bolted Flange Connections, Bolted Flange Joint Assembly, Reveal Trench Drain System, wide reveal trench drain system, fabricated Stainless Steel, flanged connection, Fabricated Stainless Steel Grate, Iron Slotted Grate, stainless perforated grate

Technical specification
  • Unique ref.zurn-zs890
  • Product familyLinear Trench Drain Systems
  • Product groupFood Processing, Stainless Steel
  • TypeObject (single object)
  • Date of publishing2020-03-29
  • Edition number2
  • Width (inches)7
  • Depth (inches)60
Related
  • Material mainStainless steel
  • Designed inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage
  • Uniclass 2015 CodeSs_50_30_08
  • Uniclass 2015 DescriptionBelow ground gravity drainage systems
  • CSI MasterFormat 2014 Code22 14 26.19
  • CSI MasterFormat 2014 TitleFacility Trench Drains
  • OmniClass Number23-39 29 13 19
  • OmniClass TitleSurface Water Drainage Systems
  • CSI UniFormat II CodeD2040
  • CSI UniFormat II TitleRain Water Drainage

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit