Publish your products
Axis 2600 Office Chair

Axis 2600 Office Chair

4.6 out of 5 stars4.6(45 reviews)

Conference and executive seating. Warranted up to 300 lbs.

CHOOSE FROM OVER 1,000 TEXTILES
offered by Momentum, Designtex, 9 to 5 Signature and the Symphony Collection. In the rare case we don’t have what you’re looking for, we’ll upholster your chair in any fabric provided to us!

LIFETIME WARRANTY
on all structural and mechanical components. Fabric and foam are warranted against wear through and deterioration for five years.

QUICK SHIP!
Axis ships in 48 hours in select quickship fabrics and a wide selection of leathers.

9to5 Seating is a vertically-integrated, privately owned company, founded in 1986, which specializes in the design and production of ergonomic office seating to accommodate the rigorous demands of today’s office environments. 

9to5 Seating presents an extensive collection of executive, task, guest, conference, stool and lounge seating.  Customization is an everyday demand that 9to5 Seating welcomes; seats, controls, arms, chair adjustments, finishes, and upholstery options are plentiful. 

9to5 Seating combines its state-of-the-art, in-house manufacturing systems with a commitment to continuous improvements in all phases of the operation. With over 500,000 sq. ft. of manufacturing resources, we are confidently empowered to deliver products offered at unparalleled pricing, with quality built into every phase of manufacturing. 

Keywords: chair, office chair, chairs, executive, task, guest, conference, stool, lounge, desk chair

Specification
  • HIGH RESILIENT FOAM and one-piece shell offer comfortable sitting, upholstered with a detailed, pillowcase look using top-grain leather.

    DURABLE AND SLEEK ‘C’ arm style or ‘T’ arm is standard for Axis.

    WATERFALL SEAT FRONT promotes circulation and good health.

    OFFERED WITH both swivel-tilt or knee-tilt controls.

    ATTRACTIVE SPIDER BASE black nylon base is standard. Also available in cast aluminum base options.

    Keywords: chair, office chair, chairs, executive, task, guest, conference, stool, lounge, desk chair

Technical specification
  • Unique ref.chair_axis_2600
  • Product familyFurniture
  • Product groupOffice Chairs
  • TypeObject (single object)
  • Date of publishing2014-01-01
  • Edition number1
  • Height (inches)44
  • Width (inches)24
  • Depth (inches)29.5
Related
  • Material mainAluminum
  • Material secondaryPlastic
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)59.5
Classification
  • BIMobject CategoryFurniture - Office Chairs
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 2015 CodePr_40_50_12_57
  • Uniclass 2015 DescriptionOffice chairs
  • CSI MasterFormat 2014 Code12 51 00
  • CSI MasterFormat 2014 TitleOffice Furniture
  • OmniClass Number23-21 13 25
  • OmniClass TitleOffice Equipment
  • CSI UniFormat II CodeE20
  • CSI UniFormat II TitleFURNISHINGS