Publish your products
ADA Vanity Brackets

ADA Vanity Brackets

ADA Countertop Support Brackets

Responding to the needs of our valued customers, A&M Hardware is proud to introduce our latest innovation: the ADA Bracket. Designed to streamline ADA countertop installations, our ADA countertop support brackets redefine accessibility and ease of use in both residential and commercial spaces.

ADA Vanity Bracket Features

  • Available with a 21" or a 23" top
  • 12 Gauge Steel offers superior strength
  • Available in Black, White, Primer, Stainless Steel, and Aluminum (import only)
  • Now available in Copper, Gold and Silver veined finish
  • Optional mounting holes on sides of Black Brackets to install your finishing panel if desired
  • ADA(21) accommodates 22" to 24" tops
  • ADA(23) accommodates 24" to 26" tops
  • Spring clips & screws provided for easy on/off skirt attachment
  • No visible fasteners
  • No tools required to remove & reinstall skirt
  • Mounting holes provided for skirt if you do not wish to use spring clips
  • 3x3 cut out for wall cleat & wire run clearance
  • Packaged 2 per box
  • Load limit range of 940 lbs. to 1900 lbs. per pair
  • See full price list under the "About Us" drop down
Technical specification
  • Unique ref.ada-brackets
  • Product familyBrackets
  • Product groupADA Brackets
  • TypeObject (single object)
  • Date of publishing2026-01-05
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Anchors & Fixings
  • Uniclass 2015 CodePr_20_85_09
  • Uniclass 2015 DescriptionBrackets
  • CSI MasterFormat 2014 Code05 45 00
  • CSI MasterFormat 2014 TitleMetal Support Assemblies
  • OmniClass Number23-13 23 11 19 15
  • OmniClass TitleFraming Anchors

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit