We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Cabinet Max with back and boxes, 120 x 80 cm

Unique ref.: 6400601
Brand: ABA Skol
Product family: Storage
Product group: Max
Width (mm): 1200
Height (mm): 800
Depth (mm): 380
Date of publishing: 2019-06-12
Edition number: 1
Type: Object (single object)
Download (10)
The Max modules are available in varnished birch plywood or white lacquered MDF. The top plate is always in laminate. The modules are available in different sizes and different shapes. The specified heights include wheels, legs or socket, which is choosen when ordering. Max is a unique storage system specially developed and adapted for preschool requirements. The system also includes corner modules, T-modules and curves so you can create the natural room-in-room. There are several accessories for the back of the modules such as whiteboard with magnet, flannel and mirror. Other accessories are for example storage boxes, drawers, doors and colored surfaces.

Ecolabeled by the Nordic Swan. Approved according to EN-standard. Fulfils "toxic-free preschool" according to sustainable public procurement by the Swedish national agency of public procurement.


Material main: Wood
Material secondary: Laminate
Designed in: Sweden
Manufactured in: Sweden
Weight Net (Kg): 35

BIMobject Category: Furniture - Shelving & Storage
IFC classification: Furniture
UNSPSC name: Cabinets
UNSPSC code: 30161801
Uniclass 1.4 Code: L8211
Uniclass 1.4 Description: Furniture
Uniclass 2.0 Code: PR-31-77
Uniclass 2.0 Description: Shelves And Storage Units
Uniclass 2015 Code: EF_40_30
Uniclass 2015 Description: Furnishings
NBS Reference Code: 31-77
NBS Reference Description: Shelves And Storage Units
CSI MasterFormat 2014 Code: 12 50 00
CSI MasterFormat 2014 Title: Furniture
OmniClass Number: 23-21 25 11 13
OmniClass Title: Classroom Furniture
CSI UniFormat II Code: E2020
CSI UniFormat II Title: Movable Furnishings
This product is available in:
Europe
  • Denmark
  • Finland
  • Iceland
  • Norway
  • Sweden

BIMobject SEEK Properties

Furniture - Shelving & Storage

Name Value
Body Material Wood
Material Wood

All BIM objects are real products from real manufacturers confirmed and approved