We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Table Marcus, Ø 130 cm, white

Unique ref.: 6426602
Brand: ABA Skol
Product family: Tables
Product group: Marcus
Width (mm): 1300
Height (mm): 720
Depth (mm): 1300
Date of publishing: 2019-06-12
Edition number: 1
Type: Object (single object)
Download (10)
A strong and stable table with a pillar frame in birch. Table top with a core of MDF and a surface of sound absorbing Linoleum Marmoleum Decibel. This Linoleum is made of natural materials and is also Ecolabeled by the Nordic Swan. The table is available in different sizes and in different heights. Table top comes in 9 different colors and the pillar come in varnished birch or in white. Table top has a ABS edge in birch or white, depending on the table pillar.

Approved according to EN-standard. Fulfils "toxic-free preschool" according to sustainable public procurement by the Swedish national agency of public procurement.


Material main: Wood
Material secondary: Linoleum
Designed in: Sweden
Manufactured in: Sweden
Weight Net (Kg): 30

BIMobject Category: Furniture - Tables
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8221
Uniclass 1.4 Description: Tables
Uniclass 2.0 Code: PR-31-22
Uniclass 2.0 Description: Desks, Tables And Worktops
Uniclass 2015 Code: EF_40_30
Uniclass 2015 Description: Furnishings
NBS Reference Code: 31-22
NBS Reference Description: Desks, Tables And Worktops
CSI MasterFormat 2014 Code: 12 50 00
CSI MasterFormat 2014 Title: Furniture
OmniClass Number: 23-21 25 11 13
OmniClass Title: Classroom Furniture
CSI UniFormat II Code: E2020
CSI UniFormat II Title: Movable Furnishings
This product is available in:
Europe
  • Denmark
  • Finland
  • Iceland
  • Norway
  • Sweden

BIMobject SEEK Properties

Furniture - Tables

Name Value
Diameter 1300
Leg Material Wood
Table Material Wood

All BIM objects are real products from real manufacturers confirmed and approved