Publish your products
Material cabinet 100 x 47 x 210
ABA Skol

Material cabinet 100 x 47 x 210

Material cabinet in laminate. Available in birch, beech and white. The cabinet has 2 full and solid doors, with handle and cylinder lock. Five shelves are included, four of which are removable.
Specification
  • Approved according to EN-standard. Fulfils "toxic-free preschool" according to sustainable public procurement by the Swedish national agency of public procurement.
Technical specification
  • Unique ref.7003014
  • Product familyStorage
  • Product groupMaterial
  • TypeObject (single object)
  • Date of publishing2019-10-09
  • Edition number1
  • Height (mm)2100
  • Width (mm)1000
  • Depth (mm)470
Related
  • Material mainWood
  • Material secondaryLaminate
  • Designed inSweden
  • Manufactured inLatvia
  • Weight Net (Kg)94
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurniture
  • UNSPSC nameCabinets
  • UNSPSC code30161801
  • Uniclass 2015 CodeEF_40_30
  • Uniclass 2015 DescriptionFurnishings
  • CSI MasterFormat 2014 Code12 50 00
  • CSI MasterFormat 2014 TitleFurniture
  • OmniClass Number23-21 25 11 13
  • OmniClass TitleClassroom Furniture
  • CSI UniFormat II CodeE2020
  • CSI UniFormat II TitleMovable Furnishings

Region availability

Europe
Denmark
Finland
Iceland
Norway
Sweden