We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Chair Frida, SH 45 cm

Unique ref.: 7412001
Brand: ABA Skol
Product family: Chairs
Product group: Frida
Width (mm): 500
Height (mm): 795
Depth (mm): 480
Date of publishing: 2019-06-12
Edition number: 1
Type: Object (single object)
Download (10)
A stackable chair in solid birch, with laminate covered seat and back plate. Laminate comes in 5 different colors. Available in seat height: 45 cm, with or without armrests. Armrests with table protection makes the chair easy to hang on the table top. In the same series you can find chair Fanny with or without armrests.

Approved according to EN-standard. Fulfils "toxic-free preschool" according to sustainable public procurement by the Swedish national agency of public procurement.


Material main: Wood
Material secondary: Laminate
Designed in: Sweden
Manufactured in: Lithuania
Weight Net (Kg): 4.6

BIMobject Category: Furniture - Chairs, Stools & Benches
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: JN
Uniclass 1.4 Description: Furniture/Equipment
Uniclass 2015 Code: EF_40_30
Uniclass 2015 Description: Furnishings
CSI MasterFormat 2014 Code: 12 50 00
CSI MasterFormat 2014 Title: Furniture
OmniClass Number: 23-21 25 11 13
OmniClass Title: Classroom Furniture
CSI UniFormat II Code: E2020
CSI UniFormat II Title: Movable Furnishings
This product is available in:
Europe
  • Denmark
  • Finland
  • Iceland
  • Norway
  • Sweden

BIMobject SEEK Properties

Furniture - Chairs, Stools & Benches

Name Value
Leg Material Wood
Material Wood

All BIM objects are real products from real manufacturers confirmed and approved